Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2/2-way globe valve ELEMENT for decentralised automation

    Type 2101 / Article No. 256208

    Compare now Print
    Product Image Type 2101

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    2/2-way globe valve, pneum. operated

    • Compact design
    • Long service life
    • Easy integration of automation units with ELEMENT
    • Stainless steel body with flange, socket or weld connection
    • Suitable for 10 bar(g) steam

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The globe valve Type 2101 is specially optimised for decentralised process automation and fulfils tough criteria for process environments. The unique design enables the easy integration of automation units in all expansion stages whether they are electrical/ optical position feedback, pneumatic control units or an integrated fieldbus interface. Unrivalled service life and sealing integrity is guaranteed by the proven self-adjusting spindle packing with chevron seals. The fully integrated system, consisting of valve and automation unit, has a compact and smooth design, integrated pneumatic lines, IP65/67 degree of protection, NEMA Type 4X and superior chemical resistance.


    Commodity Codes
    84818073
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2101
    Product sub-group On/off valves
    Actuator version ELEMENT
    Main valve operating principle Globe valve
    Valve piloting type Pneumatic
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Control pressure min 5 bar
    Control pressure max 10 bar
    Control pressure vacuum No
    Temperature environment min -10 °C
    Temperature environment max 100 °C
    Temperature medium min -10 °C
    Temperature medium max 185 °C
    Kv value (water) 45 m3/h
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Control function A - normally closed (NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Valve construction Valve complete
    Seat seal material category Plastics
    Seat seal material PTFE (Polytetrafluorethylene)
    Orifice 50 mm
    Body nominal size 50 mm
    Body nominal size (IN) 2 inch
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture cast
    Valve body surface treatment internal unmachined
    Valve body surface treatment external untreated
    Port connection 1 type Flanged
    Port connection 1 size DN DN 50
    Port connection 1 flange DIN EN 1092-1
    Port connection 1 flange pressure rating PN 25
    Flow Below seat
    Actuator size 90 mm
    Actuator material PPS (Polyphenylene sulphide)
    Control air connection material Stainless steel
    Control air connection type Internal thread
    Control air connection thread type G
    Control air connection diameter (inch) 1/8 inch
    Control air connection 1 pre-mounted not equipped
    Control air connection 2 pre-mounted Silencer 780779
    Control air connection position in line direction
    Control cone No
    Swivel plate yes
    Swivel plate material Stainless steel
    Actuator increased chemical resistance No
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Seal nipple body material Graphite
    Packed seal enclosed No
    Vacuum version No
    Additional manual actuation included No
    Manufacturer´s test certificate 3.1 included No
    Weight 12,2 kg
    Approval type Material-approval-foods
    Certification type Food-EGV1935/2004-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2101 data sheet | pneumatically operated globe valve 3 MB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 791 kB EN / EU
    DTS Tipo 2101 hoja de datos | válvula neumática de globo 3 MB ES / ES
    DTS Typ 2101 Datenblatt | pneumatisch betätigtes Geradsitzventil 3 MB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 800 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2100 | PX15 Use in the potentially explosive area Category 2 273 kB EN,FR,DE,ML / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2101 | 2/2-way globe valve 2 MB EN / EU
    MAN Quickstart Type 2101 | 2/2-way globe valve 1 MB EN / EU
    MAN Bedienungsanleitung Typ 2101 | 2/2-Wege-Geradsitzregelventil 2 MB DE / DE
    MAN Manuel d'utilisation Type 2101 | Vanne de régulation à siège droit 2/2 voies 2 MB FR / FR
    MAN Quickstart Typ 2101 | 2/2-Wege-Geradsitzventil 1 MB DE / DE
    MAN Quickstart Type 2101 | 2/2-weg-klepafsluiter 1000 kB NL / NL
    MAN Quickstart Type 2101 | Vanne a siege droit 2/2 voies 1 MB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 50 kB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - Actuator ELEMENT 4 MB EN
    3D_ANIMATION 3D-Animation - Antrieb ELEMENT 4 MB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    31 MB EN / EU
    MISC For stable transport of bulk materials 635 kB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU
    MISC Solutions for successful Cleaning in Place (CIP) 485 kB EN / EU

    My Comparison List