Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way globe valve, man. operated

Type 2012 / Article No. 179460

Technical attributes

On/off valves | Globe valve | 0,00 bar - 10,00 bar | -10,00 °C - 60,00 °C | 2/2 | PTFE (Polytetrafluorethylene) | Stainless steel | Flanged

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Manual actuation
Yes
Manual actuation type
Rotary actuation
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 size DN
DN 50
Port connection 1 flange
DIN EN 1092-1
Port connection 1 flange pressure rating
PN 25
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List