motor globe valve - controlled position
Type 3280 / Article No. 385570

Technical attributes
Globe valve | 2 | EPDM (Ethylene-propylene-diene rubber) | G | 1/2" | 0,00 bar - 6,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Port connection 1 DN
1/2"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Voltage min / rated voltage
24 V
|
|
Voltage max / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Nominal pressure min
0 bar
|
|
Nominal pressure max
6 bar
|
|
Temperature medium min
0 °C
|
|
Temperature medium max
70 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
60 °C
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: