Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body

    Type 2031 / Ident No. 447906

    Compare now Print
    Produkt-Foto Typ 2031

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 2031
    • Produkt-Foto Typ 2031
    • 9000221829.jpeg

    2/2-way-piston-operated diaphragm valve

    • Flow optimized and deadleg free bodies
    • Hermetical separation of fluids from the operating mechanism by diaphragm

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Pilot controlled diaphragm valve with pneumatically operated piston actuator and valve body from cold-formed stainless steel pipe. Actuator from PA or PPS.


    Commodity Codes
    84818087
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2031
    Product sub-group On/off valves
    Main valve operating principle Diaphragm valve
    Valve piloting type Pneumatic
    Valve construction Valve complete
    Actuator version Classic
    Control function A - normally closed (NC)
    Valve function number of switching positions 2
    Actuator size 63 mm
    Actuator material PPS (Polyphenylene sulphide)
    Control air connection material Stainless steel
    Control air connection type Internal thread
    Control air connection thread type G
    Control air connection diameter (inch) 1/4 inch
    Control air connection position 90° to direction of line
    Control air hole diameter 3 mm
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Valve function manual actuation No
    Additional manual actuation included No
    Body nominal size 15 mm
    Body nominal size (IN) 1/2 inch
    Diaphragm coupling Bayonet
    Diaphragm material PTFE with EPDM support back
    Fluidic port connection number 2
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture forged
    Manufacturer´s test certificate 3.1 included Yes
    Valve body surface treatment internal electropolished
    Valve body surface treatment external Electropolished
    Surface finish internal RA 0,38 µm
    Port connection 1 size DN DN 15
    Port connection 1 DN inch 0,5 Inch2
    Port connection 1 type Weld end
    Port connection 1 pipe standards 1 BS 4825
    Port connection 1 inner diameter (mm) 10,3 mm
    Port connection 1 wall thickness (mm) 1,2 mm
    Port connection 1 wall thickness inch 0,047 Inch2
    Port connection 1 outer diameter (mm) 12,7 mm
    Port connection 1 outer diameter (inch) 1/2 inch
    Port connection 2 size DN DN 15
    Port connection 2 DN inch 0,5 Inch2
    Port connection 2 type Weld end
    Port connection 2 pipe standards 1 BS 4825
    Port connection 2 inner diameter (mm) 10,3 mm
    Port connection 2 wall thickness (mm) 1,2 mm
    Port connection 2 wall thickness inch 0,047 Inch2
    Port connection 2 outer diameter (mm) 12,7 mm
    Port connection 2 outer diameter (inch) 1/2 inch
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Control pressure min 5 bar
    Control pressure max 7 bar
    Temperature environment min 5 °C
    Temperature environment max 140 °C
    Temperature medium min -10 °C
    Temperature medium max 130 °C
    Kv value (water) 3,7 m3/h
    Nominal pressure (DIN EN 1333) PN 16
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Piston seal material FKM (Fluor rubber)
    Weight 1,100000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2031 data sheet | pneumatically operated diaphragm valve with INOX actuator 865 kB EN / EU
    DTS Type 2031 data sheet | pneumatically operated diaphragm valve with cast body 2 MB EN / EU
    DTS Type 2031 data sheet | pneumatically operated diaphragm valve with cold formed body K (VA) 2 MB EN / EU
    DTS Type 2031 data sheet | pneumatically operated diaphragm valve with forged body 2 MB EN / EU
    DTS Type 2031 data sheet | pneumatically operated diaphragm valve with tube valve body TVB(VP) 1 MB EN / EU
    DTS Type 2031 data sheet | pneumatically operated, compact diaphragm valve 502 kB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 797 kB EN / EU
    DTS Tipo 2000 hoja de datos | accesorios para válvula de asiento inclinado 1 MB ES / ES
    DTS Tipo 2031 folha de dados | válvula de membrana de acionamento pneumático 830 kB PT / BR
    DTS Tipo 2031 hoja de datos | válvula de membrana [cuerpo de laválvula forjado] 625 kB ES / ES
    DTS Typ 2031 Datenblatt | pneumatisch betätigtes Membranventil mit Feingussgehäuse 2 MB DE / DE
    DTS Typ 2031 Datenblatt | pneumatisch betätigtes Membranventil mit INOX-Antrieb 860 kB DE / DE
    DTS Typ 2031 Datenblatt | pneumatisch betätigtes Membranventil mit Rohrumformgehäuse TVB (VP) 2 MB DE / DE
    DTS Typ 2031 Datenblatt | pneumatisch betätigtes Membranventil mit Schmiedegehäuse 2 MB DE / DE
    DTS Typ 2031 Datenblatt | pneumatisch betätigtes Membranventil mit kaltumgef. Gehäuse K (VA) 2 MB DE / DE
    DTS Typ 2031 Datenblatt | pneumatisch betätigtes, kompaktes Membranventil 421 kB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 805 kB DE / DE
    DTS Type 2031 fiche technique | vanne pneumatique à membrane avec actionneur en inox 1 MB FR / FR
    DTS 类型 2031 参数表 | 二位二通隔膜阀,锻造阀体,焊接端和卡箍连接,端口连接 DN8 — 100 2 MB ZH / CN
    DTS 类型 2031 铸造阀门 参数表 | 二位二通隔膜阀,铸造阀体, 焊接端和卡箍连接,端口连接 DN4 — 50 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2031 | PE05 Removing the pressure piece from diaphragm valves 847 kB EN,FR,DE / EU
    MAN Additional manual Type 2xxx 3xxx | Angles for self-draining of diaphragm valves 183 kB EN / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN OnOff position feedback 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2030 203X | Piston-operated diaphragm valve, DN65 ? DN100 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2030 203X | Piston-operated diaphragm valve, DN8 – DN65 2 MB EN / EU
    MAN Quickstart Type 2030 203X | Piston operated diaphragm valve, diameter DN65 - DN100 2 MB EN,FR,DE / EU
    MAN Quickstart Type 2030 203X | Piston operated diaphragm valves, Diameter DN8 - DN65 1 MB EN / EU
    MAN Quickstart Type 2031 | INOX 2/2-way diaphragm valve 928 kB EN / EU
    MAN Service manual Type 2000 2002 2012 203X | Stroke limitation 2 MB EN,FR,DE / EU
    MAN Service manual Type 2030 203X | Replacement of seal set / Conversion of control function 2 MB EN / EU
    MAN Bedienungsanleitung Typ 2030 203X | Kolbengesteuerte Membranventile, Nennweiten DN8 - DN65 2 MB DE / DE
    MAN Manual de usuario Tipo 2030 | Cabezal de control [DN65-DN80-DN100] 296 kB ES / ES
    MAN Manual de usuario Tipo 2030 | Cabezal de control [DN8-DN65] 364 kB ES / ES
    MAN Manuel d'utilisation Type 2030 203X | Vannes à membrane, diamètre nominale DN8 – DN65 2 MB FR / FR
    MAN Manuel de service Type 2030 2031 2032 2033 2037 | Replacement of the seal set 2 MB FR / FR
    MAN Manuel supplémentaire Type 2xxx 3xxx | Angle de vidange automatique des vannes à membrane 173 kB FR / FR
    MAN Návod k obsluze Typ 2030, 2031, 2031 K, 2032, 2033, 2037 | Membránové ventily s pístovým 2 MB CS / CZ
    MAN Quickstart Typ 2030 203X | Kolbengesteuerte Membranventile,Nennweiten DN8 - DN65 992 kB DE / DE
    MAN Quickstart Typ 2031 | INOX 2/2-Wege-Membranventil 931 kB DE / DE
    MAN Quickstart Type 2030 203X | Vanne à membrane commandée par pistion, DN8 - DN65 1 MB FR / FR
    MAN Quickstart Type 2031 | INOX Vanne à membrane 2/2 voies 919 kB FR / FR
    MAN Serviceanleitung Typ 2030 2031 2032 2033 2037 | Wechsel vonDichtungssätzen 2 MB DE / DE
    MAN Zusatzanleitung Typ 2xxx 3xxx| Winkelangaben zur Selbstentleerung von Membranventilen 178 kB DE / DE
    MAN 使用说明 2030、2031、2031 K、2032、2033、2037 型 | 活塞控制隔膜阀,驱动器尺寸 40-125 mm,标称直径 2 MB ZH / CN

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves 3 MB EN / EU
    MISC Advantages Tube Valve Body 154 kB EN / EU
    MISC Diaphragm competence for hygienic applications 1 MB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU

    My Comparison List