2/2-way-piston-operated diaphragm valve
Type 2031 / Article No. 348513

Technical attributes
On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 100,00 °C | 2/2 - I - double-acting | Stainless steel | Inner thread - G
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
I - double-acting
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1 1/2
|
|
Port connection 1 thread type
G
|
|
Port connection 1 size DN
DN 40
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1 1/2
|
|
Port connection 2 size DN
DN 40
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
Glass beaded
|
|
Valve body surface treatment external
Glass beaded
|
|
Surface finish internal
RA 1,6 µm
|
|
Surface finish external
RA 1,6 µm
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: