2/2-way-piston-operated diaphragm valve
Type 2031 / Article No. 348460

Technical attributes
On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 143,00 °C | 2/2 - A - normally closed (NC) | Stainless steel | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
26 mm
|
|
Port connection 1 size DN
DN 25
|
|
Port connection 1 wall thickness (mm)
1,5 mm
|
|
Port connection 1 outer diameter (mm)
29 mm
|
|
Port connection 1 pipe standards 1
DIN 11850 R2
|
|
Port connection 1 pipe standard 2
DIN 11866 serie A
|
|
Port connection 2 type
Weld end
|
|
Port connection 2 size DN
DN 25
|
|
Port connection 2 inner diameter (mm)
26 mm
|
|
Port connection 2 wall thickness (mm)
1,5 mm
|
|
Port connection 2 outer diameter (mm)
29 mm
|
|
Port connection 2 pipe standards 1
DIN 11850 R2
|
|
Port connection 2 pipe standard 2
DIN 11866 serie A
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
mechanically polished
|
|
Valve body surface treatment external
untreated
|
|
Surface finish internal
RA 0,5 µm
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: