Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Actuator for diaphragm valve

Type 2030 / Article No. 347308

Technical attributes

On/off valves | Diaphragm valve | 2/2 - A - normally closed (NC)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Valve function manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Process Pressure / Temperature
Control pressure min
5,5 bar
Control pressure max
10 bar
Temperature environment min
-10 °C
Temperature environment max
60 °C
Sealing Material
Piston seal material
NBR (Nitrile rubber)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List