Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-piston-operated diaphragm valve

Type 2030 / Article No. 347300

Technical attributes

On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 60,00 °C | 2/2 - A - normally closed (NC) | PVC (Polyvinyl chloride) | Bonded sleeve - G

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Valve function manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Process Connection Type/Size
Port connection 1 type
Bonded sleeve
Port connection 1 thread marking
1
Port connection 1 thread type
G
Port connection 1 inner diameter (mm)
20 mm
Port connection 1 size DN
DN 15
Port connection 1 outer diameter (mm)
28 mm
Port connection 1 DN inch
0,5 Inch2
Port connection 2 type
Bonded sleeve
Port connection 2 thread type
G
Port connection 2 thread marking
1
Port connection 2 size DN
DN 15
Port connection 2 inner diameter (mm)
20 mm
Port connection 2 outer diameter (mm)
28 mm
Port connection 2 DN inch
0,5 Inch2
Materials
Valve body material category
Plastics
Valve body material
PVC (Polyvinyl chloride)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List