Actuator for diaphragm valve
Type 2030 / Article No. 341686

Technical attributes
On/off valves | Diaphragm valve | 2/2 - A - normally closed (NC)
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
No
|
|
SIP capable
No
|
![]() |
|
---|---|
Control pressure min
5,5 bar
|
|
Control pressure max
7 bar
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
60 °C
|
![]() |
|
---|---|
Piston seal material category
Elastomer
|
|
Piston seal material
NBR (Nitrile rubber)
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: