Pneumatically operated 2/2-way diaphragm valve ELEMENT for decentralized automation
Type 2103 / Ident No. 330966
Product description
The externally piloted diaphragm valve type 2103 consists of a pneumatically operated piston actuator, a diaphragm and a 2-way valve housing made of cast stainless steel. The high quality actuator with a stainless steel cover is designed for usage in hygienic or aggressive environments.The flow optimised and zero dead volume valve body makes high flow rates possible and a variety of applications to be realised. The design enables the easy integration of automation modules whether they are electrical/optical position feedback, pneumatic control units, an integrated fieldbus interface or even an explosion proof device versions. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67, NEMA Type 4X protection class and superior chemical resistance.
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2103 | |
Product sub-group | On/off valves | |
Main valve operating principle | Diaphragm valve | |
Valve piloting type | Pneumatic | |
Valve construction | Valve complete | |
Actuator version | ELEMENT | |
Control function | A - normally closed (NC) | |
Valve function number of switching positions | 2 | |
Actuator size | 90 | mm |
Actuator material | PPS (Polyphenylene sulphide) | |
Actuator envelope material | Stainless steel | |
Control air connection material | Plastic | |
Control air connection type | Interface ELEMENT | |
Control air connection diameter (mm) | 6 | mm |
O-ring between cover and bush | No | |
Position monitoring via magnetic piston | No | |
Valve function manual actuation | No | |
Additional manual actuation included | No | |
Body nominal size | 25 | mm |
Body nominal size (IN) | 1 inch | |
Diaphragm coupling | Bayonet | |
Seat seal / diaphragm material | Advanced PTFE with EPDM support back | |
Fluidic port connection number | 2 | |
Valve body material category | Metals | |
Valve body material | Stainless steel | |
Valve raw body manufacture | formed | |
Valve body surface treatment internal | electropolished | |
Valve body surface treatment external | Electropolished | |
Surface finish internal | RA 0,38 µm | |
Port connection 1 size DN | DN 25 | |
Port connection 1 type | Clamp | |
Port connection 1 pipe standards 1 | ISO 4200 | |
Port connection 1 inner diameter (mm) | 29,7 | mm |
Port connection 1 wall thickness (mm) | 2 | mm |
Port connection 1 outer diameter (mm) | 33,7 | mm |
Port connection 1 clamp | DIN 32676 series B (ISO) | |
Port connection 1 clamp outer diameter (mm) | 50,5 | mm |
Port connection 2 size DN | DN 25 | |
Port connection 2 type | Clamp | |
Port connection 2 pipe standards 1 | ISO 4200 | |
Port connection 2 inner diameter (mm) | 29,7 | mm |
Port connection 2 wall thickness (mm) | 2 | mm |
Port connection 2 outer diameter (mm) | 33,7 | mm |
Port connection 2 clamp | DIN 32676 series B (ISO) | |
Port connection 2 clamp outer diameter (mm) | 50,5 | mm |
Nominal pressure min | 0 | bar |
Nominal pressure max | 8 | bar |
Control pressure min | 5,5 | bar |
Control pressure max | 7 | bar |
Temperature environment min | -5 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -5 | °C |
Temperature medium max | 143 | °C |
Kv value (water) | 18,4 | m3/h |
Nominal pressure (DIN EN 1333) | PN 16 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
CIP capable | Yes | |
SIP capable | Yes | |
Position indicator | without | |
Weight | 3,726000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Interactive Animation
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
3D-Animation - Actuator ELEMENT | 4 MB | EN |
![]() |
3D-Animation - Antrieb ELEMENT | 3.9 MB | DE |