2/2-way-diaphragm valve
Type 2103 / Article No. 321041

Technical attributes
On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 143,00 °C | 2/2 - A - normally closed (NC) | Stainless steel | Clamp
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Clamp
|
|
Port connection 1 outer diameter (inch)
1/4 inch
|
|
Port connection 1 inner diameter (mm)
4,57 mm
|
|
Port connection 1 size DN
DN 8
|
|
Port connection 1 wall thickness (mm)
0,89 mm
|
|
Port connection 1 wall thickness inch
0,035 Inch2
|
|
Port connection 1 outer diameter (mm)
6,35 mm
|
|
Port connection 1 pipe standards 1
ASME BPE
|
|
Port connection 1 clamp
ASME BPE
|
|
Port connection 1 clamp outer diameter (mm)
25 mm
|
|
Port connection 1 clamp outer diameter (inch)
0,984 Inch2
|
|
Port connection 1 DN inch
0,25 Inch2
|
|
Port connection 2 type
Clamp
|
|
Port connection 2 size DN
DN 8
|
|
Port connection 2 inner diameter (mm)
4,57 mm
|
|
Port connection 2 wall thickness (mm)
0,89 mm
|
|
Port connection 2 wall thickness inch
0,035 Inch2
|
|
Port connection 2 outer diameter (mm)
6,35 mm
|
|
Port connection 2 outer diameter (inch)
1/4 inch
|
|
Port connection 2 pipe standards 1
ASME BPE
|
|
Port connection 2 clamp
ASME BPE
|
|
Port connection 2 clamp outer diameter (mm)
25 mm
|
|
Port connection 2 clamp outer diameter (inch)
0,984 Inch2
|
|
Port connection 2 DN inch
0,25 Inch2
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
electropolished
|
|
Valve body surface treatment external
Electropolished
|
|
Surface finish internal
RA 0,38 µm
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: