Pneumatically operated 2/2 way diaphragm valve CLASSIC with plastic body
Type 2030 / Ident No. 317244
Product description
Pilot controlled diaphragm valve with pistonactuator and diaphragm seal. As standard, actuator from PA. The flow optimised and zero dead volume valve body makes high flow rates possible.
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2030 | |
Product sub-group | On/off valves | |
Main valve operating principle | Diaphragm valve | |
Valve piloting type | Pneumatic | |
Valve construction | Valve complete | |
Actuator version | Classic | |
Control function | B - normally open (NO) | |
Valve function number of switching positions | 2 | |
Actuator size | 50 | mm |
Actuator material | PA (Polyamide) | |
Control air connection material | Stainless steel | |
Control air connection type | Internal thread | |
Control air connection thread type | G | |
Control air connection diameter (inch) | 1/8 inch | |
Control air connection position | 90° to direction of line | |
Control air hole diameter | 2 | mm |
O-ring between cover and bush | No | |
Position monitoring via magnetic piston | No | |
Valve function manual actuation | No | |
Additional manual actuation included | No | |
Body nominal size | 15 | mm |
Body nominal size (IN) | 1/2 inch | |
Diaphragm coupling | Bayonet | |
Seat seal / diaphragm material | EPDM high-temperature | |
Fluidic port connection number | 2 | |
Valve body material category | Plastics | |
Valve body material | PP (Polypropylene) | |
Valve raw body manufacture | moulded | |
Port connection 1 size DN | DN 15 | |
Port connection 1 DN inch | 0,5 | Inch2 |
Port connection 1 type | Weld end | |
Port connection 1 pipe standards 1 | Plastic connection | |
Port connection 1 inner diameter (mm) | 15 | mm |
Port connection 1 wall thickness (mm) | 2,5 | mm |
Port connection 1 outer diameter (mm) | 20 | mm |
Port connection 2 size DN | DN 15 | |
Port connection 2 DN inch | 0,5 | Inch2 |
Port connection 2 type | Weld end | |
Port connection 2 pipe standards 1 | Plastic connection | |
Port connection 2 inner diameter (mm) | 15 | mm |
Port connection 2 wall thickness (mm) | 2,5 | mm |
Port connection 2 outer diameter (mm) | 20 | mm |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Control pressure min | 2 | bar |
Control pressure max | 10 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 80 | °C |
Kv value (water) | 3 | m3/h |
Nominal pressure (DIN EN 1333) | PN 10 | |
CIP capable | No | |
SIP capable | No | |
Piston seal material | NBR (Nitrile rubber) | |
Weight | 0,400000 | kg |
Approval type | ATEX, IECEx | |
Certification type | II 2 D Ex h IIIC T135°C Db, II 2 G Ex h IIC T4 Gb, Ex h IIIC T135°C Db, Ex h IIC T4 Gb |
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Product Overview Process and Control Valves | 3.4 MB | EN / EU |
![]() |
Diaphragm competence for hygienic applications | 1.2 MB | EN / EU |