Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-piston-operated diaphragm valve

Type 2031 / Article No. 296215

Technical attributes

On/off valves | Diaphragm valve | 0,00 bar - 5,00 bar | -5,00 °C - 100,00 °C | 2/2 - A - normally closed (NC) | Stainless steel | Inner thread - G

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/2
Port connection 1 thread type
G
Port connection 1 size DN
DN 15
Port connection 2 type
Inner thread
Port connection 2 thread type
G
Port connection 2 thread marking
1/2
Port connection 2 size DN
DN 15
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
mechanically treated
Valve body surface treatment external
untreated
Surface finish internal
RA 1,6 µm

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List