Pneumatically operated 2/2 way diaphragm valve CLASSIC with plastic body
Type 2030 / Article No. 276671
Product description
Pilot controlled diaphragm valve with pistonactuator and diaphragm seal. As standard, actuator from PA. The flow optimised and zero dead volume valve body makes high flow rates possible.
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2030 | |
Product sub-group | On/off valves | |
Main valve operating principle | Diaphragm valve | |
Valve piloting type | Pneumatic | |
Valve construction | Valve complete | |
Actuator version | Classic | |
Control function | A - normally closed (NC) | |
Valve function number of switching positions | 2 | |
Actuator size | 125 | mm |
Actuator material | PA (Polyamide) | |
Control air connection material | Stainless steel | |
Control air connection type | Internal thread | |
Control air connection thread type | G | |
Control air connection diameter (inch) | 1/4 inch | |
Control air connection position | 90° to direction of line | |
Control air hole diameter | 3 | mm |
O-ring between cover and bush | Yes | |
Position monitoring via magnetic piston | No | |
Valve function manual actuation | No | |
Additional manual actuation included | No | |
Body nominal size | 40 | mm |
Body nominal size (IN) | 1 1/2 inch | |
Diaphragm coupling | Bayonet | |
Diaphragm material | PTFE (Polytetrafluorethylene) | |
Fluidic port connection number | 2 | |
Valve body material category | Plastics | |
Valve body material | PVC (Polyvinyl chloride) | |
Valve raw body manufacture | moulded | |
Manufacturer´s test certificate 3.1 included | No | |
Port connection 1 size DN | DN 40 | |
Port connection 1 DN inch | 1,5 | Inch2 |
Port connection 1 type | Bonded sleeve | |
Port connection 1 inner diameter (mm) | 50 | mm |
Port connection 1 outer diameter (mm) | 59 | mm |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 2 1/4 | |
Port connection 2 size DN | DN 40 | |
Port connection 2 DN inch | 1,5 | Inch2 |
Port connection 2 type | Bonded sleeve | |
Port connection 2 inner diameter (mm) | 50 | mm |
Port connection 2 outer diameter (mm) | 59 | mm |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 2 1/4 | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Control pressure min | 5,5 | bar |
Control pressure max | 7 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 60 | °C |
Kv value (water) | 24,5 | m3/h |
Nominal pressure (DIN EN 1333) | PN 10 | |
CIP capable | No | |
SIP capable | No | |
Piston seal material | NBR (Nitrile rubber) | |
Weight | 5,4 | kg |
Approval type | IECEx, ATEX | |
Certification type | Ex h IIIC T135°C Db, II 2 G Ex h IIC T4 Gb, II 2 D Ex h IIIC T135°C Db, Ex h IIC T4 Gb |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Product Overview Process and Control Valves | 31 MB | EN / EU |
![]() |
Diaphragm competence for hygienic applications | 1 MB | EN / EU |
Videos
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
How to replace Buerkert Diaphragms DN15-DN100 | 22 MB | EN / EU |
![]() |
Videoanleitung Buerkert Membranwechsel DN15-DN100 | 22 MB | DE / DE |