Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2/2-way diaphragm valve ELEMENT for decentralized automation

    Type 2103 / Article No. 225567

    Compare now Print
    Product Image Type 2103

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Product Image Type 2103
    • Product Image Type 2103
    • Product Image Type 2103
    • 9000225975.jpeg

    2/2-way-diaphragm valve

    • Hermetical separation of fluids from the operating mechanism by diaphragm
    • Quality certifications FDA

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The externally piloted diaphragm valve type 2103 consists of a pneumatically operated piston actuator, a diaphragm and a 2-way valve housing made of cast stainless steel. The high quality actuator with a stainless steel cover is designed for usage in hygienic or aggressive environments.The flow optimised and zero dead volume valve body makes high flow rates possible and a variety of applications to be realised. The design enables the easy integration of automation modules whether they are electrical/optical position feedback, pneumatic control units, an integrated fieldbus interface or even an explosion proof device versions. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67, NEMA Type 4X protection class and superior chemical resistance.


    Commodity Codes
    84818087
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2103
    Product sub-group On/off valves
    Main valve operating principle Diaphragm valve
    Valve piloting type Pneumatic
    Valve construction Valve complete
    Actuator version ELEMENT
    Control function A - normally closed (NC)
    Valve function number of switching positions 2
    Actuator size 50 mm
    Actuator material PPS (Polyphenylene sulphide)
    Actuator envelope material Stainless steel
    Control air connection material Plastic
    Control air connection type Plug-in connection (hose)
    Control air connection diameter (mm) 6 mm
    Control air connection diameter (inch) 1/4 inch
    Control air connection 2 pre-mounted Silencer 902662
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Valve function manual actuation No
    Additional manual actuation included No
    Body nominal size 8 mm
    Body nominal size (IN) 1/4 inch
    Diaphragm coupling Button/thread
    Diaphragm material PTFE with EPDM support back
    Fluidic port connection number 2
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture forged
    Manufacturer´s test certificate 3.1 included Yes
    Valve body surface treatment internal electropolished
    Valve body surface treatment external Electropolished
    Surface finish internal RA 0,38 µm
    Port connection 1 size DN DN 10
    Port connection 1 type Weld end
    Port connection 1 pipe standards 1 DIN 11850 R2
    Port connection 1 pipe standard 2 DIN 11866 serie A
    Port connection 1 inner diameter (mm) 10 mm
    Port connection 1 wall thickness (mm) 1,5 mm
    Port connection 1 outer diameter (mm) 13 mm
    Port connection 2 size DN DN 10
    Port connection 2 type Weld end
    Port connection 2 pipe standards 1 DIN 11850 R2
    Port connection 2 pipe standard 2 DIN 11866 serie A
    Port connection 2 inner diameter (mm) 10 mm
    Port connection 2 wall thickness (mm) 1,5 mm
    Port connection 2 outer diameter (mm) 13 mm
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Control pressure min 4,4 bar
    Control pressure max 10 bar
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -10 °C
    Temperature medium max 130 °C
    Kv value (water) 1,9 m3/h
    Nominal pressure (DIN EN 1333) PN 16
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Weight 1,576 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2103 data sheet | pneumatically operated diaphragm control valve with cast body 2 MB EN / EU
    DTS Type 2103 data sheet | pneumatically operated diaphragm control valve with forged body 2 MB EN / EU
    DTS Type 2103 data sheet | pneumatically operated diaphragm valve on/off with cast body 2 MB EN / EU
    DTS Type 2103 data sheet | pneumatically operated diaphragm valve on/off with forged body 2 MB EN / EU
    DTS Type 2103 data sheet | pneumatically operated diaphragm valve on/off with tube valve body 2 MB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 791 kB EN / EU
    DTS Tipo 2103 hoja de datos | válvula de control de membrana [cuerpo de fundición] 3 MB ES / ES
    DTS Tipo 2103 hoja de datos | válvula de control de membrana [cuerpo forjado] 3 MB ES / ES
    DTS Tipo 2103 hoja de datos | válvula de membrana On/Off [cuerpo de fundición] 2 MB ES / ES
    DTS Tipo 2103 hoja de datos | válvula de membrana On/Off [cuerpo forjado] 2 MB ES / ES
    DTS Typ 2103 Datenblatt | pneum. betätigtes Membranventil Auf/Zu mit Rohrumformgehäuse TVB(V) 2 MB DE / DE
    DTS Typ 2103 Datenblatt | pneumatisch betätigtes Membran-Regelventil mit Feingussgehäuse 2 MB DE / DE
    DTS Typ 2103 Datenblatt | pneumatisch betätigtes Membran-Regelventil mit Schmiedegehäuse 3 MB DE / DE
    DTS Typ 2103 Datenblatt | pneumatisch betätigtes Membranventil Auf/Zu mit Feingussgehäuse 2 MB DE / DE
    DTS Typ 2103 Datenblatt | pneumatisch betätigtes Membranventil Auf/Zu mit Schmiedegehäuse 2 MB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 800 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2031 | PE05 Removing the pressure piece from diaphragm valves 1 MB EN,FR,DE / EU
    MAN Additional manual Type 2100 | PX15 Use in the potentially explosive area Category 2 273 kB EN,FR,DE,ML / EU
    MAN Additional manual Type 2xxx 3xxx | Angles for self-draining of diaphragm valves 667 kB EN / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2103 2104 2105 | Piston-controlled diaphragm valve 2 MB EN / EU
    MAN Quickstart Type 2103 2104 2105 | Piston-controlled diaphragm valve 2 MB EN / EU
    MAN Bedienungsanleitung Typ 2103 2104 2105 | Kolbengesteuertes Membranventil 2 MB DE / DE
    MAN Käyttöohje Tyyppi 2103, 2104,2105 | Mäntäohjattu kalvoventtiili 3 MB FI / FI
    MAN Manuel d'utilisation Type 2103 2104 2105 | Vanne à membranecommandée par piston 2 MB FR / FR
    MAN Manuel supplémentaire Type 2xxx 3xxx | Angle de vidange automatique des vannes à membrane 657 kB FR / FR
    MAN Quickstart Typ 2103 2104 2105 | Kolbengesteuertes Membranventil 2 MB DE / DE
    MAN Quickstart Type 2103 2104 2105 | Vanne à membrane commandéepar piston 2 MB FR / FR
    MAN Szybkie wprowadzenie Typ 2103, 2104, 2105 | Sterowany tłokowo zawór membranowy 1 MB PL / PL
    MAN Zusatzanleitung Typ 2xxx 3xxx| Winkelangaben zur Selbstentleerung von Membranventilen 664 kB DE / DE

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - Actuator ELEMENT 4 MB EN
    3D_ANIMATION 3D-Animation - Antrieb ELEMENT 4 MB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    31 MB EN / EU
    MISC Advantages Tube Valve Body 154 kB EN / EU
    MISC Diaphragm competence for hygienic applications 1 MB EN / EU
    MISC Flyer Best Practice - A new formulation line for insulin vials. 401 kB EN / GB
    MISC Flyer Best Practice - Diaphragm valves for an automated production line at Unither Pharmaceuticals. 351 kB EN / GB
    MISC Hygienic design and precision for end products of the highest quality 492 kB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU

    My Comparison List