Share via email
Some fields are missing
send eMail
bürkert
 

Actuator for diaphragm valve

Type 2031 / Article No. 20000530

Technical attributes

On/off valves | Diaphragm valve | 2/2 - A - normally closed (NC)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Pressure / Temperature
Control pressure min
5,5 bar
Control pressure max
7 bar
Temperature environment min
5 °C
Temperature environment max
90 °C
Sealing Material
Piston seal material category
Elastomer
Piston seal material
FKM (Fluor rubber)

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List