Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2/2 way diaphragm valve CLASSIC with plastic body

    Type 2030 / Ident No. 154781

    Produkt-Foto Typ 2030

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2030
    • Produkt-Foto Typ 2030
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000221177.jpeg
    • 9000226609.jpeg
    • 9000103860.jpeg

    2/2-way-piston-operated diaphragm valve

    • Flow optimized and deadleg free bodies
    • Hermetical separation of fluids from the operating mechanism by diaphragm
    • Robust actuators with modular acessory program
    • Self-draining plastic bodies with true union, solvent socket, weld ends or flanges
    • Applicable for aggressive an corrosive media

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Pilot controlled diaphragm valve with pistonactuator and diaphragm seal. As standard, actuator from PA. The flow optimised and zero dead volume valve body makes high flow rates possible.


    EAN Number
    4053913026038
    Commodity Codes
    84818087
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2030
    Product sub-group On/off valves
    Main valve operating principle Diaphragm valve
    Valve piloting type Pneumatic
    Valve construction Valve complete
    Actuator version Classic
    Control function A - normally closed (NC)
    Valve function number of switching positions 2
    Actuator size 63 mm
    Actuator material PA (Polyamide)
    Control air connection material Stainless steel
    Control air connection type Internal thread
    Control air connection thread type G
    Control air connection diameter (inch) 1/4 inch
    Control air connection position 90° to direction of line
    Control air hole diameter 3 mm
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Valve function manual actuation No
    Additional manual actuation included No
    Body nominal size 15 mm
    Body nominal size (IN) 1/2 inch
    Diaphragm coupling Bayonet
    Seat seal / diaphragm material PTFE (Polytetrafluorethylene)
    Fluidic port connection number 2
    Valve body material category Plastics
    Valve body material PP (Polypropylene)
    Valve raw body manufacture moulded
    Port connection 1 size DN DN 15
    Port connection 1 DN inch 0.5 Inch2
    Port connection 1 type Welded sleeve
    Port connection 1 inner diameter (mm) 20 mm
    Port connection 1 outer diameter (mm) 28 mm
    Port connection 1 thread type G
    Port connection 1 thread marking 1
    Port connection 2 size DN DN 15
    Port connection 2 DN inch 0.5 Inch2
    Port connection 2 type Welded sleeve
    Port connection 2 inner diameter (mm) 20 mm
    Port connection 2 outer diameter (mm) 28 mm
    Port connection 2 thread type G
    Port connection 2 thread marking 1
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Control pressure min 5 bar
    Control pressure max 10 bar
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -10 °C
    Temperature medium max 80 °C
    Kv value (water) 3 m3/h
    Pressure Class (PN) PN 10
    CIP capable No
    SIP capable No
    Piston seal material NBR (Nitrile rubber)
    Weight 0,850000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2030 data sheet | pneumatically operated diaphragm valve with plastic housing 1.2 MB EN / EU
    DTS Type 2030 data sheet | pneumatically operated diaphragm valve with plastic housing [v.US] 703.4 kB EN / US
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 797.2 kB EN / EU
    DTS Tipo 2000 hoja de datos | accesorios para válvula de asiento inclinado 1.3 MB ES / ES
    DTS Typ 2030 Datenblatt | pneumatisch betätigtes Membranventil mit Kunststoffgehäuse 1.2 MB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 804.8 kB DE / DE
    DTS 类型 2030 参数表 | 经典型气动 二位二通隔膜阀 (塑料阀体) 1.5 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 272.9 kB EN,FR,DE / EU
    MAN OnOff position feedback 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2030 203X | Piston-operated diaphragm valve, DN65 ? DN100 1.7 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2030 203X | Piston-operated diaphragm valve, DN8 ? DN65 1.5 MB EN / EU
    MAN Quickstart Type 2030 203X | Piston operated diaphragm valve, diameter DN65 - DN100 1.5 MB EN,FR,DE / EU
    MAN Quickstart Type 2030 203X | Piston operated diaphragm valves, Diameter DN8 - DN65 1 MB EN / EU
    MAN Service manual Type 2000 2002 2012 203X | Stroke limitation 1.6 MB EN,FR,DE / EU
    MAN Service manual Type 2030 203X | Replacement of seal set / Conversion of control function 1.8 MB EN / EU
    MAN Bedienungsanleitung Typ 2030 203X | Kolbengesteuerte Membranventile, Nennweiten DN8 - DN65 1.5 MB DE / DE
    MAN Manual de usuario Tipo 2030 | Cabezal de control [DN65-DN80-DN100] 295.6 kB ES / ES
    MAN Manual de usuario Tipo 2030 | Cabezal de control [DN8-DN65] 364.2 kB ES / ES
    MAN Manuel d'utilisation Type 2030 203X | Vannes à membrane, diamètre nominale DN8 ? DN65 1.6 MB FR / FR
    MAN Manuel de service Type 2030 2031 2032 2033 2037 | Replacement of the seal set 1.9 MB FR / FR
    MAN Quickstart Typ 2030 203X | Kolbengesteuerte Membranventile,Nennweiten DN8 - DN65 1 MB DE / DE
    MAN Quickstart Type 2030 203X | Vanne à membrane commandée par pistion, DN8 - DN65 1 MB FR / FR
    MAN Serviceanleitung Typ 2030 2031 2032 2033 2037 | Wechsel vonDichtungssätzen 1.8 MB DE / DE

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.9 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Diaphragm competence for hygienic applications 1.2 MB EN / EU

    My Comparison List