2/2-way diaphragm valve with manually operated actuator
Type 3233 / Article No. 445614
Product description
The manually operated diaphragm valve Type 3233 consists of a manually operated actuator, a diaphragm and a 2-way valve body. The manual actuator, optionally with a plastic or stainless steel handwheel, ensures use in hygienic or aggressive ambient conditions. The flow-efficient valve bodies with little dead space enable high flow rates and a wide range of possible uses. The valve body and the diaphragm are available in all common materials and variants. The actuator has a compact, autoclavable design and is compatible with all other Bürkert diaphragm valves. An explosion-proof ATEX / IECEx device variant is available. The add-on body and the handwheel are optionally available in plastic or stainless steel and are equipped with an integrated optical position indicator. The manual actuator can be optionally equipped with a stroke limiter, sensors for position feedback and a locking function.
- EAN Number
- 4053913116944
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3233 | |
Product sub-group | On/off valves | |
Main valve operating principle | Diaphragm valve | |
Valve piloting type | Manual | |
Valve construction | Valve complete | |
Valve function manual actuation type | Rotary actuation | |
Bonnet material | PPS (Polyphenylene sulphide) | |
Manual activation material | PPS (Polyphenylene sulphide) | |
Valve function manual actuation stop | No | |
Body nominal size | 20 | mm |
Body nominal size (IN) | 3/4 inch | |
Diaphragm coupling | Bayonet | |
Diaphragm material | PTFE with EPDM support back | |
Fluidic port connection number | 2 | |
Valve body material category | Metals | |
Valve body material | Stainless steel | |
Valve raw body manufacture | forged | |
Manufacturer´s test certificate 3.1 included | Yes | |
Valve body surface treatment internal | electropolished | |
Valve body surface treatment external | Electropolished | |
Surface finish internal | RA 0,38 µm | |
Port connection 1 size DN | DN 20 | |
Port connection 1 DN inch | 0,75 | Inch2 |
Port connection 1 type | Weld end | |
Port connection 1 pipe standards 1 | ASME BPE | |
Port connection 1 pipe standard 2 | DIN 11866 serie C | |
Port connection 1 inner diameter (mm) | 15,75 | mm |
Port connection 1 wall thickness (mm) | 1,65 | mm |
Port connection 1 wall thickness inch | 0,065 | Inch2 |
Port connection 1 outer diameter (mm) | 19,05 | mm |
Port connection 1 outer diameter (inch) | 3/4 inch | |
Port connection 2 size DN | DN 20 | |
Port connection 2 DN inch | 0,75 | Inch2 |
Port connection 2 type | Weld end | |
Port connection 2 pipe standards 1 | ASME BPE | |
Port connection 2 pipe standard 2 | DIN 11866 serie C | |
Port connection 2 inner diameter (mm) | 15,75 | mm |
Port connection 2 wall thickness (mm) | 1,65 | mm |
Port connection 2 wall thickness inch | 0,065 | Inch2 |
Port connection 2 outer diameter (mm) | 19,05 | mm |
Port connection 2 outer diameter (inch) | 3/4 inch | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Temperature environment min | 0 | °C |
Temperature environment max | 130 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 130 | °C |
Kv value (water) | 8,5 | m3/h |
Nominal pressure (DIN EN 1333) | PN 16 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
CIP capable | Yes | |
SIP capable | Yes | |
Weight | 1 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 3232/3233 data sheet | manually operated diaphragm valve | 2 MB | EN / EU |
![]() |
Typ 3232/3233 Datenblatt | handbetätigtes Membranventil | 2 MB | DE / DE |
User Manuals
EU Declaration of Conformity
Flyers and Catalogues
Videos
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
How to replace Buerkert Diaphragms DN15-DN100 | 22 MB | EN / EU |
![]() |
Videoanleitung Buerkert Membranwechsel DN15-DN100 | 22 MB | DE / DE |