Manually operated 2-way Diaphragm Valve with stainless steel body
Type 3233 / Ident No. 335037
Product description
The 3233 manually-operated diaphragm valve in compact form consists of a flow-optimised cast stainless steel body with various surface finishes, a diaphragm and a manual actuator.The material combinations are selectable. The diaphragm is both a switch element and a sealing element to the outside. It can be easily replaced. The flow can be continually adjusted with the manually actuator. The valves have no dead volume and can be mounted to be self-draining. This enables high flow capacities and a variety of applications to be realized. The valves are autoclavable.
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3233 | |
Product sub-group | On/off valves | |
Main valve operating principle | Diaphragm valve | |
Valve piloting type | Manual | |
Valve construction | Valve complete | |
Valve function manual actuation type | Rotary actuation | |
Bonnet material | Stainless steel | |
Manual activation material | PPS (Polyphenylene sulphide) | |
Valve function manual actuation stop | No | |
Body nominal size | 15 | mm |
Body nominal size (IN) | 1/2 inch | |
Diaphragm coupling | Bayonet | |
Seat seal / diaphragm material | PTFE with EPDM support back | |
Fluidic port connection number | 2 | |
Valve body material category | Metals | |
Valve body material | Stainless steel | |
Valve raw body manufacture | formed | |
Valve body surface treatment internal | electropolished | |
Valve body surface treatment external | Electropolished | |
Surface finish internal | RA 0,38 µm | |
Port connection 1 size DN | DN 15 | |
Port connection 1 type | Weld end | |
Port connection 1 pipe standards 1 | DIN 11850 R2 | |
Port connection 1 pipe standard 2 | DIN 11866 serie A | |
Port connection 1 inner diameter (mm) | 16 | mm |
Port connection 1 wall thickness (mm) | 1,5 | mm |
Port connection 1 outer diameter (mm) | 19 | mm |
Port connection 2 size DN | DN 15 | |
Port connection 2 type | Weld end | |
Port connection 2 pipe standards 1 | DIN 11850 R2 | |
Port connection 2 pipe standard 2 | DIN 11866 serie A | |
Port connection 2 inner diameter (mm) | 16 | mm |
Port connection 2 wall thickness (mm) | 1,5 | mm |
Port connection 2 outer diameter (mm) | 19 | mm |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Temperature environment min | 0 | °C |
Temperature environment max | 130 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 130 | °C |
Kv value (water) | 5,7 | m3/h |
Nominal pressure (DIN EN 1333) | PN 16 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
CIP capable | Yes | |
SIP capable | Yes | |
Weight | 0,722000 | kg |