Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Manually operated 2-way Diaphragm Valve with stainless steel body

    Type 3233 / Article No. 321176

    Compare now Print
    Produkt-Foto Typ 3233

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Produkt-Foto Typ 3233
    • Produkt-Foto Typ 3233
    • 9000225957.jpeg

    Stainless steel diaphragm valve

    • Hermetical separation of fluids from the operating mechanism by diaphragm
    • Quality certifications FDA

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 3233 manually-operated diaphragm valve in compact form consists of a flow-optimised cast stainless steel body with various surface finishes, a diaphragm and a manual actuator.The material combinations are selectable. The diaphragm is both a switch element and a sealing element to the outside. It can be easily replaced. The flow can be continually adjusted with the manually actuator. The valves have no dead volume and can be mounted to be self-draining. This enables high flow capacities and a variety of applications to be realized. The valves are autoclavable.


    Commodity Codes
    84818087
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 3233
    Product sub-group On/off valves
    Main valve operating principle Diaphragm valve
    Valve piloting type Manual
    Valve construction Valve complete
    Valve function manual actuation type Rotary actuation
    Bonnet material PPS (Polyphenylene sulphide)
    Manual activation material PPS (Polyphenylene sulphide)
    Valve function manual actuation stop No
    Body nominal size 40 mm
    Body nominal size (IN) 1 1/2 inch
    Diaphragm coupling Button/thread
    Diaphragm material EPDM high-temperature
    Fluidic port connection number 2
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture forged
    Manufacturer´s test certificate 3.1 included Yes
    Valve body surface treatment internal electropolished
    Valve body surface treatment external Electropolished
    Surface finish internal RA 0,38 µm
    Port connection 1 size DN DN 40
    Port connection 1 DN inch 1,5 Inch2
    Port connection 1 type Clamp
    Port connection 1 pipe standards 1 ASME BPE
    Port connection 1 inner diameter (mm) 34,8 mm
    Port connection 1 wall thickness (mm) 1,65 mm
    Port connection 1 wall thickness inch 0,065 Inch2
    Port connection 1 outer diameter (mm) 38,1 mm
    Port connection 1 outer diameter (inch) 1 1/2 inch
    Port connection 1 clamp ASME BPE
    Port connection 1 clamp outer diameter (mm) 50,5 mm
    Port connection 1 clamp outer diameter (inch) 1,984 Inch2
    Port connection 2 size DN DN 40
    Port connection 2 DN inch 1,5 Inch2
    Port connection 2 type Clamp
    Port connection 2 pipe standards 1 ASME BPE
    Port connection 2 inner diameter (mm) 34,8 mm
    Port connection 2 wall thickness (mm) 1,65 mm
    Port connection 2 wall thickness inch 0,065 Inch2
    Port connection 2 outer diameter (mm) 38,1 mm
    Port connection 2 outer diameter (inch) 1 1/2 inch
    Port connection 2 clamp ASME BPE
    Port connection 2 clamp outer diameter (mm) 50,5 mm
    Port connection 2 clamp outer diameter (inch) 1,984 Inch2
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Temperature environment min 0 °C
    Temperature environment max 130 °C
    Temperature medium min -10 °C
    Temperature medium max 143 °C
    Kv value (water) 37 m3/h
    Nominal pressure (DIN EN 1333) PN 16
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Weight 3 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3233 data sheet | manually operated diaphragm valve with cast body 2 MB EN / EU
    DTS Type 3233 data sheet | manually operated diaphragm valve with cold formed body K (VA) 1 MB EN / EU
    DTS Type 3233 data sheet | manually operated diaphragm valve with forged body 2 MB EN / EU
    DTS Type 3233 data sheet | manually operated diaphragm valve with tube valve body 2 MB EN / EU
    DTS Typ 3233 Datenblatt | handbetätigtes Membranventil mit Feingussgehäuse 2 MB DE / DE
    DTS Typ 3233 Datenblatt | handbetätigtes Membranventil mit Rohrumformgehäuse TVB (VP) 2 MB DE / DE
    DTS Typ 3233 Datenblatt | handbetätigtes Membranventil mit Schmiedegehäuse 2 MB DE / DE
    DTS Typ 3233 Datenblatt | handbetätigtes Membranventil mit kaltumgeformtem Gehäuse K (VA) 1 MB DE / DE
    DTS Type 3233 fiche technique | Vanne manuelle à membrane, corps embouti en inox 583 kB FR / FR
    DTS Type 3233 fiche technique | Vanne manuelle à membrane, corps forgé 1 MB FR / FR
    DTS Type 3233 fiche technique | Vanne manuelle à membrane, corps moulé 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2031 | PE05 Removing the pressure piece from diaphragm valves 1 MB EN,FR,DE / EU
    MAN Additional manual Type 2xxx 3xxx | Angles for self-draining of diaphragm valves 183 kB EN / EU
    MAN Additional manual Type 3232 3233 3234 3235 | For potentially explosive area Category 2 219 kB ML / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN Operating Instructions Type 3232 323X | Manually operated diaphragm valves, DN8 - DN100 1 MB EN / EU
    MAN Bedienungsanleitung Typ 3232 323X | Handbetätigte Membranventile, Nennweiten DN8 - DN100 1 MB DE / DE
    MAN Manuel d'utilisation Type 3232 323X | Vannes à membrane, diamètre nominale DN8 - DN100 1 MB FR / FR
    MAN Manuel supplémentaire Type 2xxx 3xxx | Angle de vidange automatique des vannes à membrane 173 kB FR / FR
    MAN Zusatzanleitung Typ 2xxx 3xxx| Winkelangaben zur Selbstentleerung von Membranventilen 178 kB DE / DE

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    4 MB EN / EU
    MISC Advantages Tube Valve Body 154 kB EN / EU
    MISC Diaphragm competence for hygienic applications 1 MB EN / EU
    MISC Flyer Best Practice - Diaphragm valves for an automated production line at Unither Pharmaceuticals. 351 kB EN / GB

    My Comparison List