Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Stainless steel diaphragm valve

Type 3233 / Article No. 318897

Technical attributes

On/off valves | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 143,00 °C | 2 | Stainless steel | Weld end

Function
Fluidic port connection number
2
Manual actuation type
Rotary actuation
Manual actuation stop
Yes
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Weld end
Port connection 1 inner diameter (mm)
16 mm
Port connection 1 size DN
DN 15
Port connection 1 wall thickness (mm)
1 mm
Port connection 1 outer diameter (mm)
18 mm
Port connection 1 pipe standards 1
DIN 11850 R1
Port connection 2 type
Weld end
Port connection 2 size DN
DN 15
Port connection 2 inner diameter (mm)
16 mm
Port connection 2 wall thickness (mm)
1 mm
Port connection 2 outer diameter (mm)
18 mm
Port connection 2 pipe standards 1
DIN 11850 R1
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
mechanically polished
Valve body surface treatment external
untreated
Surface finish internal
RA 0,76 µm
Bonnet material
PPS (Polyphenylene sulphide)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Video

How to replace Buerkert Diaphragms DN15-DN100

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List