Manually operated 2-way Diaphragm Valve with plastic body
Type 3232 / Ident No. 144827
Product description
Manually-operated diaphragm valves in compact model consisting of plastic bodies, diaphragm seal, PPS bonnet and PPS handwheel. The diaphragm is both a switching element and a seal element towards the outside, and is easily replaced. The flow can be continually adjusted with the handwheel. The valves have no dead volume and can be mounted to be self-draining.
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3232 | |
Product sub-group | On/off valves | |
Main valve operating principle | Diaphragm valve | |
Valve piloting type | Manual | |
Valve construction | Valve complete | |
Valve function manual actuation type | Rotary actuation | |
Bonnet material | PPS (Polyphenylene sulphide) | |
Manual activation material | PPS (Polyphenylene sulphide) | |
Valve function manual actuation stop | No | |
Body nominal size | 32 | mm |
Body nominal size (IN) | 1 1/4 inch | |
Diaphragm coupling | Bayonet | |
Seat seal / diaphragm material | PTFE with EPDM support back | |
Fluidic port connection number | 2 | |
Valve body material category | Plastics | |
Valve body material | PVDF (Polyvinylidene fluoride) | |
Valve raw body manufacture | moulded | |
Port connection 1 size DN | DN 32 | |
Port connection 1 DN inch | 1,25 | Inch2 |
Port connection 1 type | Weld end | |
Port connection 1 pipe standards 1 | Plastic connection | |
Port connection 1 inner diameter (mm) | 32 | mm |
Port connection 1 wall thickness (mm) | 4 | mm |
Port connection 1 outer diameter (mm) | 40 | mm |
Port connection 2 size DN | DN 32 | |
Port connection 2 DN inch | 1,25 | Inch2 |
Port connection 2 type | Weld end | |
Port connection 2 pipe standards 1 | Plastic connection | |
Port connection 2 inner diameter (mm) | 32 | mm |
Port connection 2 wall thickness (mm) | 4 | mm |
Port connection 2 outer diameter (mm) | 40 | mm |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Temperature environment min | 0 | °C |
Temperature environment max | 120 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 120 | °C |
Kv value (water) | 17,1 | m3/h |
Nominal pressure (DIN EN 1333) | PN 10 | |
CIP capable | No | |
SIP capable | No | |
Weight | 1,950000 | kg |
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Product Overview Process and Control Valves | 3.4 MB | EN / EU |
![]() |
Diaphragm competence for hygienic applications | 1.2 MB | EN / EU |