Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way diaphragm valve el.mot.

Type 3323 / Article No. 367573

  • büS

Technical attributes

Process On/Off valve | Diaphragm valve | 0,00 bar - 10,00 bar | -10,00 °C - 130,00 °C | 2/2 - Normally closed (delivery status), with electrical energy storage | Forged stainless steel 316L/1.4435 BN2

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
Normally closed (delivery status), with electrical energy storage
Manual actuation
Yes
Process Connection Type/Size
Port connection 1 DN
1" - 25,4x1,65
Port connection 1 type
Welded
Port connection 1 standard
ASME BPE / DIN 11866 Series C / BS4825
Voltage / Frequency
Supply voltage
24 V DC
Materials
Valve body material
Forged stainless steel 316L/1.4435 BN2
Valve body internal surface
Electropolished Ra <= 0,38 micrometer / Ra <= 15 microinch (ASME BPE SF4/ DIN HE4)
Valve body exterior surface
Without processing

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List