Electromotive 2-way diaphragm valve
Type 3323 / Ident No. 323753
Product description
The innovative Bürkert diaphragm valve Type 3323 is the solution when it comes to on/off control in areas with media contact such as the food and beverage, cosmetic, pharmaceutical and biopharma industry. The electromotive actuator with ball screw shuts the valve quasi delay free with – for electromotive actuators – a unique high control speed within 1.5 to 4.5 seconds. If necessary, the safety position can be realised with optional energy pack in case of power failure. Pressure fluctuations or shocks in the medium are not transferred to the valve position. Furthermore, many helpful functions for process control, valve diagnostics and preventive maintenance are available. Besides the mechanical position indicator, a 360° LED illuminated ring displays the valve position and information about warnings and errors. Various communication standards up to cutting-edge fieldbus systems are available. Trusted valve bodies and diaphragms ensure media separation with minimum empty space and are easy to clean. Demanding environments are no problem for the Type 3323 with its high IP protection and high resistance to vibration and shocks. Hygienic design allows a fast and residue-free exterior cleaning. The actuator force can be exactly adjusted for the operating conditions to maximise the diaphragm life time.
- Commodity Codes
- 84818087
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3323 | |
Product sub-group | Process On/Off valve | |
Function | On-/Off-control | |
Main valve operating principle | Diaphragm valve | |
Control function | Blocking of static position, no electrical energy storage | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Diaphragm material | PTFE with EPDM support back | |
Valve body material | Investment cast material 316L/1.4435 | |
Port connection 1 type | Clamp | |
Port connection 1 standard | DIN 32676 Serie A (DIN-Pipe DIN11850) | |
Port connection 1 diameter | DN 40 - 41,0x1,5 Cl: 50,5 | |
drive force electromotive | AG2 (2500 N) | |
Interface on actuator | Spindle D14 | |
Interface to actuator | interface LB/diaphragm/housing DN 40 | |
Return type | Without | |
Supply voltage | 24 V DC | |
Piloting | Binary | |
Electrical connection 1 type | Cable feed-through | |
Control interface | No Display - internal buttons | |
Input / Outputs | 1 binary input + 2 binary outputs | |
Additional function | None | |
Communication protocol | büS | |
Protection type (IP max. with suitable connector) | IP65/67 | |
Protection type NEMA (max. with suitable connector) | NEMA 4X | |
Valve function manual actuation | Yes | |
Actuator material | Aluminium powder-coated | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Kv value (water) | 35 | m3/h |
Cv value | 40,7 | gal/min |
Temperature environment min | -10 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 130 | °C |
Nominal pressure min | 0 | bar |
Nominal pressure max | 2,5 | bar |
Nominal pressure (DIN EN 1333) | PN 16 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
Opening time characteristic | 4.000 | ms |
Closing time characteristic | 4.000 | ms |
Type label customer data | None | |
Manufacturer´s test certificate 3.1 included | No | |
Weight | 6,070000 | kg |
Approval type | Material-approval-foods seal materials, Material-approval-pharma-USP Class VI, Material-approval-foods | |
Certification type | Food - FDA-compliant, Pharma USP Class VI-compliant, Food-EGV1935/2004-compliant |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 3323 data sheet | electromotive operated diaphragm valve | 2 MB | EN / EU |
![]() |
Typ 3323 Datenblatt | elektromotorisch betätigtes Membranventil | 2 MB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 4.1.13 | 414 MB | ML |
![]() |
Device Description Files A.02 | 2 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EtherNet/IP | 11650 | 3320 | 171 kB | EN |
![]() |
PROFINET | Z12309 | 3320 | 319 kB | EN |
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Product Overview Process and Control Valves | 4 MB | EN / EU |
![]() |
Advantages Tube Valve Body | 154 kB | EN / EU |
![]() |
Diaphragm competence for hygienic applications | 1 MB | EN / EU |