Share via email
Some fields are missing
send eMail

Bürkert diaphragm valves are the proven solution for demanding applications – especially in the pharmaceutical industry and similarly sensitive process environments. By safely separating medium and actuator, they meet the highest hygiene requirements for sterile production processes. They can also be flexibly integrated into your processes thanks to different designs, materials and actuator variants.

Example of a Data Matrix Code from Bürkert

Greater efficiency through digital product identification

Data Matrix code on Bürkert diaphragm valves

Bürkert is gradually equipping more and more diaphragm valve types with a Data Matrix code (DMC). The Data Matrix code gives you direct access to certificates, product‑specific data and the Asset Administration Shell (AAS) – right at the valve, without any detours. This simplifies documentation processes and increases transparency in regulated applications.

Discover more now

Which diaphragm valves does Bürkert offer?

Bürkert offers you a wide range of shut‑off valves and control valves – including numerous diaphragm valves that are essential for hygienic and reliable production.  To ensure sterile and contamination-free end products, you need to be able to rely on high-quality valves that are tailored specifically to your needs. That’s why you’ll find the right solution for every individual requirement with us. 

Configure your diaphragm valves from the best components:

  1. Body
  2. Diaphragm
  3. Actuator
Bürkert Diaphragm Valve Overview with Actuator, Diaphragm, and Housing

Actuator: manual, pneumatic and electromotive

The diaphragm valves in the Bürkert range are available with different actuator types, depending on the design and desired degree of automation of your system:

Diaphragm: the right material for your application

The diaphragm is the central functional element of a diaphragm valve and must be adapted to your process conditions. When it comes to choosing the right diaphragm, key factors to consider include the medium used and the temperature range.

Two material variants are available:

  • EPDM (ethylene-propylene-diene rubber) is suitable for many hygienic applications such as water or steam.
  • PTFE (polytetrafluoroethylene) offers high chemical resistance and can be used for more demanding or aggressive media.

Bürkert resistApp - Werkstoffverträglichkeit online prüfen

Looking for a material that is resistant to an aggressive medium? As a tool, the Bürkert resistApp helps you search for compatible materials for a wide range of gaseous or liquid media and facilitates the selection of suitable materials when using Bürkert products.

Configuration: diverse bodies and designs

Different designs are available depending on the process requirements and system layout. They determine the flow path of the medium and how the valve is integrated into your system. Options include: 

  • Full-way valves for classic line routings 
  • T-valves and multiway variants for distributing or combining media
  • Tank bottom valves for solutions with minimum dead space on containers

For highly integrated system concepts, compact block and multiport solutions are also available, which reduce installation effort and enable space-saving system planning.

What makes Bürkert diaphragm valves stand out?

Leading automation concepts

Bürkert will support you in automating your system: we will assess your specific situation as well as the strengths and weaknesses of different automation concepts and identify the solution that best meets your requirements. 

Individual valve configuration

Bürkert diaphragm valves can be configured flexibly by combining the appropriate actuator, diaphragm and body. This gives you a solution that is precisely tailored to your application area, the medium used and the respective process conditions.

Certified quality

In sensitive sectors such as the pharmaceutical industry, documented quality is essential. Our diaphragm valves meet the international requirements of the FDA and EMA and are compliant with guidelines such as GMP/GAMP, ASME BPE and USP Class VI.

Where are our diaphragm valves used?

Our diaphragm valves are used wherever the highest standards of hygiene, tightness and process reliability apply. Especially in the pharmaceutical and biotechnology sectors, they are a central component of sterile production facilities.

Typical applications include:

  • Purified water and pure steam systems (WFI)
  • Filling and dosing systems
  • Preparation, fermentation and freeze-drying processes
  • Chromatography
  • Ultrafiltration and other separation processes

Bürkert diaphragm valves are also widely used in the food and beverage industry – wherever hygienic production conditions and reliable media routing are required.

How you benefit with Bürkert

Blue Box Icon

Diverse product selection

We offer a wide range of products for measurement, control and regulation technology used with liquids and gases – covering both single components and complete solutions, locally and globally.

Icon of 2 Persons with just the outlines

Your service partner throughout the entire life cycle

Globally connected, locally available – for reliable and cost-effective systems. From product selection and commissioning to essential services such as maintenance, troubleshooting and spare parts management, Bürkert ensures that your systems remain available and productive at all times.

Checkout Icon

Quick reordering

You can find diaphragms and other spare parts around the clock in our product area. Here you can quickly and easily display suitable accessories for every diaphragm valve type.

How to find the right diaphragm valve

Our website provides a clear overview of all available process and control valves. You can search directly using a type number or article number, or you can use the practical filter function to filter by criteria such as body shape, diaphragm material, nominal diameter, pressure and temperature range or connection type. Technical data sheets, CAD drawings and information on approvals and certifications are also available to access directly with each product. Find the diaphragm valve that best fits your process requirements.

Still got questions?

Are you still considering which diaphragm valve configuration suits your application? We’d be happy to help you choose the right solution.

Form

Contact Sales

Christian Bürkert GmbH & Co. KG

Christian-Bürkert-Straße 13-17

D-74653 Ingelfingen, Germany

Telefon: +49 7940 10 0

Telefax: +49 7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Frequently asked questions about diaphragm valves