Share via email
Some fields are missing
send eMail
bürkert
 

Motorized rotary actuator

Type 3005 / Article No. 287788

Technical attributes

standard | Aluminium coated / polyamide | 90 deg | 300 N m | F07/F10 | 22 mm | -20,00 °C - 70,00 °C

Control Unit / Feedback
Limit switch number
2 PCE
Function
Valve function number of switching positions
2
Voltage / Frequency
Three-phase current
Yes
Process Pressure / Temperature
Temperature environment min
-20 °C
Temperature environment max
70 °C

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List