Share via email
Some fields are missing
send eMail
bürkert
 

Ball valve, 3 pieces, ISO flange

Type 2654 / Article No. 351687

Technical attributes

2/2 | DN 40 | Welded | stainless steel 1.4435 (316L - CF3M) | -10,00 °C - 200,00 °C

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Manual actuation type
Rotary actuation
Process Connection Type/Size
Port connection 1 DN
DN 40
Port connection 1 type
Welded
Port connection 1 standard
DIN 11850 R2 / DIN 11866 Series A / DIN EN 10357 Series A
Port connection 1 dimensions
41,0x1,5
Port connection 2 type
Weld end
Armature variant
hygienic
Materials
ball material
stainless steel 1.4435 (316L - CF3M)
Armature housing material
stainless steel 1.4435 (316L - CF3M)
Surface finish internal
RA 0,8 µm
Process Pressure / Temperature
Temperature medium min
-10 °C
Temperature medium max
200 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List