Share via email
Some fields are missing
send eMail
bürkert
 

Ball valve, 2 pieces, ISO Flange

Type 2651 / Article No. 291416

Technical attributes

2/2 | DN 80 | Internal thread | stainless steel 1.4401 (A182 - 316) | -10,00 °C - 200,00 °C

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Manual actuation
No
Manual actuation type
Nonexistent
Manual actuation stop
No manual actuation available
Process Connection Type/Size
Port connection 1 DN
DN 80
Port connection 1 type
Internal thread
Port connection 1 standard
Rp (DIN EN 10226-1 (alt: DIN 2999))
Armature variant
standard
Materials
ball material
stainless steel 1.4401 (A182 - 316)
Armature housing material
stainless steel 1.4408 (A351 - CF8M)
Process Pressure / Temperature
Temperature medium min
-10 °C
Temperature medium max
200 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List