Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Electric Rotary Actuator - On/Off and Control

    Type 3005 / Article No. 327634

    Compare now Print
    Product Image Type 3005

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Motorized rotary actuator

    • Direct mounting on quarter-turn valves
    • Manual override standard
    • Corrosion resistant
    • Adjustable limit switches
    • Multi-voltage version

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The electrical rotary actuator type 3005 is a compact and powerful actuator system which provides a long service life. Materials and components have been chosen for maintenance-free operation and ensure low thermal loading on the actuator. The modular design offers many options such as extra limit switches or potentiometers to be added to the basic unit.


    Commodity Codes
    85014020
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 3005
    Product sub-group On/off valeves - Process control valves
    Temperature environment max 70 °C
    Temperature environment min -20 °C
    Angle of rotation 90 deg
    Valve function number of switching positions 2
    Actuator material Aluminium powder-coated
    Interface actuator/fitting flange F10/F12
    Interface actuator/fitting shaft 22 mm
    Weight 23 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3005 data sheet | electromotive operated rotary actuator 1 MB EN / EU
    DTS Typ 3005 Datenblatt | elektromotorisch betätigten Drehantrieb 1 MB DE / DE
    DTS Type 3005 fiche technique | Actionneur rotatif électromotorisé 976 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 3005 8804 | Electromotive rotary actuator 3 MB EN,FR,DE / EU
    MAN Quickstart Type 3005 | Electromotive rotary actuator 2 MB EN,FR,DE / EU
    MAN 使用说明书 3005 型 | 电动执行器 6 MB ZH / CN

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 853 kB EN,FR,DE

    My Comparison List