Cookies must be enabled to use this function. Please accept cookie privacy policy first.

36 Hits

Actuators

Type 2051
  • Modular program for mounting of quarter turn valves such as ball valves and butterfly valves
  • NAMUR and ISO 5211 interfaces
  • Position feedback with Type 1061 possible (also for Ex-applications)
  • SideControl Positioner ready - Type 8792/3
  • ATEX 2014/34/EU

Type 2052
  • Modular program for mounting to armatures such as ball valves and butterfly valves
  • NAMUR and ISO 5211 interfaces
  • Position feedbacks
  • Mounting of SIDE control positioner
  • ATEX

Type 2053
  • Combination with top control positioner Type 8691/2/3/4 possible
  • Ideally suited for hygienic applications
  • 100% maintenance-free (welded stainless steel housing)
  • Streamline design
  • Standardised interface acc. to ISO 5211

Type 3003
  • Direct mounting on quarter-turn valves (ball and butterfly valves)
  • Manual override in standard
  • Adjustable limit switches
  • Multi-voltage

Type 3004
  • Direct mounting for quarter-turn valves
  • Manual override
  • Corrosion resistant
  • Adjustable limit switches
  • ATEX II 2 GD Ex d II B T6

Type 3005
  • Direct mounting on quarter-turn valves
  • Manual override standard
  • Corrosion resistant
  • Adjustable limit switches
  • Multi-voltage version

My Comparison List