Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2/2 way angle seat valve CLASSIC

    Type 2000 / Article No. 468141

    Compare now Print
    Product Image Type 2000

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    2/2-way angle seat valve, pneu. operated

    • Stainless steel or gunmetal housing with threaded, clamped or welded connection
    • Long service life
    • High flow rate
    • Robust actuators with modular accessory program

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The externally piloted angle seat valve is operated with a single or double–acting piston actuator. The actuator is available in two different materials, depending on the ambient temperature. High flow rates are attained with the virtually straight flow path. The reliable self–adjusting packing gland provides high sealing integrity. These maintenance-free and robust valves can be retrofitted with a comprehensive range of accessories for position indication, stroke limitation or manual override.


    Commodity Codes
    84818073
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2000
    Product sub-group On/off valves
    Actuator version Classic
    Main valve operating principle Angle seat valve
    Valve piloting type Pneumatic
    Nominal pressure min 0 bar
    Nominal pressure max 14 bar
    Control pressure min 1,6 bar
    Control pressure max 10 bar
    Control pressure vacuum No
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -10 °C
    Temperature medium max 180 °C
    Kv value (water) 77 m3/h
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Control function A - normally closed (NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Valve construction Valve complete
    Seat seal material category Plastics
    Seat seal material PTFE (Polytetrafluorethylene)
    Orifice 65 mm
    Body nominal size 65 mm
    Body nominal size (IN) 2 1/2 inch
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture cast
    Valve body surface treatment internal unmachined
    Valve body surface treatment external untreated
    Port connection 1 type Inner thread
    Port connection 1 thread type NPT
    Port connection 1 thread marking 2 1/2
    Flow Above seat
    Installation length 185 mm
    Interface to actuator metric
    Actuator size 80 mm
    Actuator material PA (Polyamide)
    Control air connection material Stainless steel
    Control air connection type Internal thread
    Control air connection thread type G
    Control air connection diameter (inch) 1/4 inch
    Control air connection 1 pre-mounted Plug
    Control air connection 2 pre-mounted Plug
    Control air hole diameter 2 mm
    Control air connection position in line direction
    Control cone No
    Actuator increased chemical resistance No
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Seal nipple body material Graphite
    Packed seal enclosed No
    Oxygen version No
    Vacuum version No
    Additional manual actuation included No
    Type label customer data USA
    Manufacturer´s test certificate 3.1 included No
    Weight 6,6 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2000 data sheet | Pneumatically operated 2/2 way angleseat valve CLASSIC 2 MB EN / EU
    DTS Type 2000 data sheet | angle seat valve with NPT ends [US units] 2 MB EN / US
    DTS Type 2000 data sheet | manually-operated angle seat valve 2 MB EN / EU
    DTS Type 2000 data sheet | pneumatically operated angle seat valve [stainless steel actuator] 562 kB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 791 kB EN / EU
    DTS Tipo 2000 folha de dados | válvula de castelo de acionamento pneumático [versão em linha] 788 kB PT / BR
    DTS Tipo 2000 folha de dados | válvula de castelo de acionamento pneumático [versão soldada] 676 kB PT / BR
    DTS Tipo 2000 hoja de datos | accesorios para válvula de asiento inclinado 1 MB ES / ES
    DTS Tipo 2000 hoja de datos | válvula de asiento inclinado [conexión roscada] 2 MB ES / ES
    DTS Tipo 2000 hoja de datos | válvula de asiento inclinado de 2/2 vías con actuador de 32 mm 402 kB ES / ES
    DTS Typ 2000 Datenblatt | Pneumatich betätigtes 2/2-Wege-Schrägsitzventil CLASSIC 2 MB DE / DE
    DTS Typ 2000 Datenblatt | handbetätigtes Schrägsitzventil 2 MB DE / DE
    DTS Typ 2000 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Edelstahlantrieb 558 kB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 800 kB DE / DE
    DTS Type 2000 corps taraudé | Vanne à siège incliné 2/2 voies 1 MB FR / FR
    DTS Type 2000 fiche technique | Vanne manuelle à siège incliné 358 kB FR / FR
    DTS Type 2000 fiche technique | Vanne pneumatique à siège incliné avec corps en inox 1 MB FR / FR
    DTS 型号 2000 参数表 | 兩位兩通角座閥,焊接接口,DN15…65 4 MB ZH / CN
    DTS 型号 2000 参数表 | 兩位兩通角座閥,適用於最高 180 °C 的介質,螺紋接口,DN15…65 6 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN OnOff position feedback 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2000 2012 2702 2712 | 2/2-way valve, manually actuated 2 MB EN,FR,DE,ML / EU
    MAN Operating Instructions Type 2000 | 2/2-way angle seat valve 2 MB EN / EU
    MAN Operating Instructions Type 2000 | INOX 2/2-way angle seat valve 831 kB EN / EU
    MAN Quickstart Type 2000 | 2/2-way angle seat valve 3 MB EN,FR,DE / EU
    MAN Quickstart Type 2000 | INOX 2/2-way angle seat valve 577 kB EN / EU
    MAN Service Manual Type 2000 2002 2012 | Replacement valve/seal conversion control function 2 MB EN / EU
    MAN Service manual Type 2000 2002 2012 203X | Stroke limitation 2 MB EN,FR,DE / EU
    MAN Service manual Type 2000 | INOX 2/2-way angle seat valve 324 kB EN,FR,DE,ML / EU
    MAN Bedienungsanleitung Typ 2000 |2/2-Wege-Schrägsitzventil 2 MB DE / DE
    MAN Bedienungsanleitung Typ 2000 |INOX 2/2-Wege Schrägsitzventil 834 kB DE / DE
    MAN Betjeningsvejledning Type 20002/2-vejs-skråsædeventil 2 MB DA / DK
    MAN Istruzioni d’uso Tipo 2000 | Valvola obliqua a 2/2 vie 2 MB IT / IT
    MAN Manual de operação Tipo 2000,2002 Válvula de castelo de 2/2 vias, válvula de assento reto 2 MB PT / BR
    MAN Manual de serviço Tipo 2000, 2002, 2012 | Troca dos kits daválvula e vedação Conversão 3 MB PT / BR
    MAN Manual de usuario Tipo 2000 | Válvula de asiento inclinado 353 kB ES / ES
    MAN Manuel d'utilisation Type 2000 | Vanne à siège incliné 2 MB FR / FR
    MAN Manuel d‘utilisation Type 2000| INOX Vanne à siège incliné 2/2 voies 854 kB FR / FR
    MAN Quickstart Typ 2000 | INOX 2/2-Wege-Schrägsitzventil 602 kB DE / DE
    MAN Quickstart Type 2000 | INOX Vanne à siège incliné 2/2 voies 620 kB FR / FR
    MAN Rychlý start Typ 2000 | 2/2-cestný ventil se šikmým sedlem 283 kB CS / CZ
    MAN Service Manuel Type 2000 2002 2012 | Remplacement du jeu de joints et jeu de vannes 2 MB FR / FR
    MAN Serviceanleitung Typ 2000 2002 2012 | Wechsel von Ventil- und Dichtungssätzen 2 MB DE / DE
    MAN Servicevejledning Type 2000, 2002, 2012 | Skift af ventil- og taetningssaet Ombygning af s 3 MB DA / DK

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 3 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - Actuator CLASSIC 2 MB EN
    3D_ANIMATION 3D-Animation - Angle Seat Body 3 MB EN
    3D_ANIMATION 3D-Animation - Antrieb CLASSIC 2 MB DE
    3D_ANIMATION 3D-Animation - Schrägsitz-Gehäuse 3 MB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    31 MB EN / EU
    MISC Flyer Best Practice - Reliable process technology for intelligent evaporators 1 MB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU

    My Comparison List