Pneumatically operated 2/2 way angle seat valve CLASSIC
Type 2000 / Article No. 459053
Product description
The externally piloted angle seat valve is operated with a single or double–acting piston actuator. The actuator is available in two different materials, depending on the ambient temperature. High flow rates are attained with the virtually straight flow path. The reliable self–adjusting packing gland provides high sealing integrity. These maintenance-free and robust valves can be retrofitted with a comprehensive range of accessories for position indication, stroke limitation or manual override.
- EAN Number
- 4053913118733
- UPC Number
- 887674010029
- Commodity Codes
- 84818073
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2000 | |
Product sub-group | On/off valves | |
Actuator version | Classic | |
Main valve operating principle | Angle seat valve | |
Valve piloting type | Pneumatic | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 15 | bar |
Control pressure min | 4 | bar |
Control pressure max | 10 | bar |
Control pressure vacuum | No | |
Temperature environment min | -10 | °C |
Temperature environment max | 30 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 180 | °C |
Kv value (water) | 3,7 | m3/h |
Nominal pressure (DIN EN 1333) | PN 25 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
CIP capable | Yes | |
SIP capable | Yes | |
Control function | A - normally closed (NC) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Valve construction | Valve complete | |
Seat seal material category | Plastics | |
Seat seal material | PTFE (Polytetrafluorethylene) | |
Orifice | 15 | mm |
Body nominal size | 15 | mm |
Body nominal size (IN) | 1/2 inch | |
Valve body material category | Metals | |
Valve body material | Stainless steel | |
Valve raw body manufacture | cast | |
Valve body surface treatment internal | unmachined | |
Valve body surface treatment external | untreated | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | NPT | |
Port connection 1 thread marking | 3/8 | |
Flow | Below seat | |
Installation length | 65 | mm |
Interface to actuator | metric | |
Actuator size | 40 | mm |
Actuator material | PA (Polyamide) | |
Control air connection material | Stainless steel | |
Control air connection type | Internal thread | |
Control air connection thread type | G | |
Control air connection diameter (inch) | 1/8 inch | |
Control air connection 1 pre-mounted | Plug | |
Control air connection 2 pre-mounted | Plug | |
Control air hole diameter | 1,2 | mm |
Control air connection position | in line direction | |
Control cone | No | |
Actuator increased chemical resistance | No | |
O-ring between cover and bush | No | |
Position monitoring via magnetic piston | No | |
Seal nipple body material | Graphite | |
Packed seal enclosed | No | |
Oxygen version | No | |
Vacuum version | No | |
Additional manual actuation included | No | |
Type label customer data | USA | |
Manufacturer´s test certificate 3.1 included | No | |
Weight | 0,6 | kg |
Approval type | IECEx, ATEX | |
Certification type | Ex h IIIC T135°C Db, Ex h IIC T4 Gb, II 2 D Ex h IIIC T135°C Db, II 2 G Ex h IIC T4 Gb |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Interactive Animation
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
3D-Animation - Actuator CLASSIC | 2 MB | EN |
![]() |
3D-Animation - Angle Seat Body | 3 MB | EN |
![]() |
3D-Animation - Antrieb CLASSIC | 2 MB | DE |
![]() |
3D-Animation - Schrägsitz-Gehäuse | 3 MB | DE |