2/2-way angle seat valve, pneu. operated
Type 2000 / Article No. 376926

Technical attributes
On/off valves | Angle seat valve | 0,00 bar - 16,00 bar | -10,00 °C - 60,00 °C | 2/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Gun metal | Inner thread - G
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1 1/2
|
|
Port connection 1 thread type
G
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Gun metal
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: