Actuator for 2/2-way angle seat valve
Type 2100 / Article No. 375635

Technical attributes
On/off valves | Angle seat valve | 0,00 bar - 25,00 bar | -10,00 °C - 185,00 °C/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel
![]() |
|
---|---|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
![]() |
|
---|---|
Nominal pressure min
0 bar
|
|
Nominal pressure max
25 bar
|
|
Control pressure min
4,8 bar
|
|
Control pressure max
10 bar
|
|
Control pressure vacuum
No
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
185 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
100 °C
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: