Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Actuator for 2/2-way angle seat valve

Type 2100 / Article No. 351480

Technical attributes

On/off valves | Angle seat valve | 0,00 bar - 25,00 bar | -10,00 °C - 125,00 °C/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel

Function
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Valve function manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated
Process Pressure / Temperature
Nominal pressure min
0 bar
Nominal pressure max
25 bar
Control pressure min
5,2 bar
Control pressure max
10 bar
Control pressure vacuum
No
Temperature medium min
-10 °C
Temperature medium max
125 °C
Temperature environment min
-10 °C
Temperature environment max
60 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List