2/2-way angle seat valve, pneu. operated
Type 2100 / Article No. 351217

Technical attributes
On/off valves | Angle seat valve | 0,00 bar - 16,00 bar | -10,00 °C - 185,00 °C | 2/2 - I - double-acting | PTFE (Polytetrafluorethylene) | Stainless steel | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
I - double-acting
|
|
Valve function manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 outer diameter (inch)
2 inch
|
|
Port connection 1 inner diameter (mm)
47,5 mm
|
|
Port connection 1 size DN
DN 50
|
|
Port connection 1 wall thickness (mm)
1,65 mm
|
|
Port connection 1 wall thickness inch
0,065 Inch2
|
|
Port connection 1 outer diameter (mm)
50,8 mm
|
|
Port connection 1 pipe standards 1
ASME BPE
|
|
Port connection 1 pipe standard 2
DIN 11866 serie C
|
|
Port connection 1 DN inch
2 Inch2
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: