2/2-way angle seat valve, pneu. operated
Type 2100 / Article No. 322737

Technical attributes
On/off valves | Angle seat valve | 0,00 bar - 20,00 bar | -10,00 °C - 60,00 °C | 2/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel | Weld end
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
18,1 mm
|
|
Port connection 1 size DN
DN 15
|
|
Port connection 1 wall thickness (mm)
1,6 mm
|
|
Port connection 1 outer diameter (mm)
21,3 mm
|
|
Port connection 1 pipe standards 1
ISO 4200
|
|
Port connection 1 pipe standard 2
DIN 11866 serie B
|
|
Port connection 1 pipe standard 3
DIN EN ISO 1127
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: