Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2/2 way angle seat valve ELEMENT for decentralized automation

    Type 2100 / Ident No. 223249

    Compare now Print
    Produkt-Foto Typ 2100

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2100
    • Produkt-Foto Typ 2100
    • 9000221376.jpeg

    2/2-way-piston-op. angle-seat valve

    • High flow rate
    • Long service life
    • Easy integration of automation units with ELEMENT
    • Flow-optimized stainless steel housing with threaded, clamp or weld connection
    • Suitable for 10 bar(g) steam

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The angle seat valve Type 2100 is specially optimized for decentralized process automation and fulfils tough criteria for process environments. The design enables the easy integration of automation units whether they are electrical/ optical position feedback, pneumatic control units or an integrated fieldbus interface. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with V-seals. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67, NEMA Type 4X protection class and superior chemical resistance.


    Commodity Codes
    84818073
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2100
    Product sub-group On/off valves
    Actuator version ELEMENT
    Main valve operating principle Angle seat valve
    Valve piloting type Pneumatic
    Nominal pressure min 0 bar
    Nominal pressure max 25 bar
    Control pressure min 5,2 bar
    Control pressure max 10 bar
    Control pressure vacuum No
    Temperature environment min -10 °C
    Temperature environment max 100 °C
    Temperature medium min -10 °C
    Temperature medium max 185 °C
    Kv value (water) 4,8 m3/h
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Control function A - normally closed (NC)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Valve construction Valve complete
    Seat seal material category Plastics
    Seat seal material PTFE (Polytetrafluorethylene)
    Orifice 15 mm
    Body nominal size 15 mm
    Body nominal size (IN) 1/2 inch
    Valve body material category Metals
    Valve body material Stainless steel
    Valve raw body manufacture cast
    Valve body surface treatment internal unmachined
    Valve body surface treatment external untreated
    Port connection 1 type Weld end
    Port connection 1 pipe standards 1 ISO 4200
    Port connection 1 pipe standard 2 DIN 11866 serie B
    Port connection 1 pipe standard 3 DIN EN ISO 1127
    Port connection 1 size DN DN 15
    Port connection 1 inner diameter (mm) 18,1 mm
    Port connection 1 wall thickness (mm) 1,6 mm
    Port connection 1 outer diameter (mm) 21,3 mm
    Flow Below seat
    Pipe material Stainless steel
    Interface to actuator metric
    Actuator size 50 mm
    Actuator material PPS (Polyphenylene sulphide)
    Control air connection material Stainless steel
    Control air connection type Internal thread
    Control air connection thread type G
    Control air connection diameter (inch) 1/8 inch
    Control air connection 1 pre-mounted not equipped
    Control air connection 2 pre-mounted Silencer 780779
    Control air connection position in line direction
    Piston seal material FKM (Fluor rubber)
    Control cone No
    Swivel plate yes
    Swivel plate material Stainless steel
    Actuator increased chemical resistance No
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Seal nipple body material Graphite
    Packed seal enclosed Yes
    Vacuum version No
    Additional manual actuation included No
    Manufacturer´s test certificate 3.1 included No
    Weight 0,940000 kg
    Approval type Material-approval-foods
    Certification type Food-EGV1935/2004-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2100 data sheet | pneumatically operated angle seat valve with clamp connection 1.4 MB EN / EU
    DTS Type 2100 data sheet | pneumatically operated angle seat valve with threaded connection 2.1 MB EN / EU
    DTS Type 2100 data sheet | pneumatically operated angle seat valve with welded connection 2 MB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 797.2 kB EN / EU
    DTS Tipo 2100 hoja de datos | válvula de asiento inclinado 2.9 MB ES
    DTS Typ 2100 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Clamp-Anschluss 1.7 MB DE / DE
    DTS Typ 2100 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Muffenanschluss 1.9 MB DE / DE
    DTS Typ 2100 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Schweißanschluss 1.7 MB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 804.8 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2100 | PX15 Use in the potentially explosive area Category 2 273.3 kB EN,FR,DE,ML / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 272.9 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2100 | 2/2-way and 2/3-way angle seat valve 1.4 MB EN / EU
    MAN Quickstart Type 2100 | 2/2-way and 2/3-way angle seat valve 1.2 MB EN / EU
    MAN Service manual Type 2100 | 2/2-way and 2/3-way angle seat valve 1 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 2100 | 2/2-Wege- und 2/3-Wege-Schrägsitzventil 1.4 MB DE / DE
    MAN Manuel d'utilisation Type 2100 | Vanne à siège incliné 2/2 voies et 2/3 voies 1.5 MB FR / FR
    MAN Quickstart Typ 2100 | 2/2- und 2/3-Wege-Schrägsitzventil 1.2 MB DE / DE
    MAN Quickstart Type 2100 | 2/2- en 2/3-weg-vrij stroomventiel 1 MB NL / NL
    MAN Quickstart Type 2100 | Vanne à siège incliné 2/2 voies et 2/3 voies 1.2 MB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2.4 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - Actuator ELEMENT 4 MB EN
    3D_ANIMATION 3D-Animation - Angle Seat Body 2.8 MB EN
    3D_ANIMATION 3D-Animation - Antrieb ELEMENT 3.9 MB DE
    3D_ANIMATION 3D-Animation - Schrägsitz-Gehäuse 2.8 MB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves 3.4 MB EN / EU
    MISC For stable transport of bulk materials 635.2 kB EN / EU
    MISC On/Off and Control Valves 1.1 MB EN / EU
    MISC Solutions for successful Cleaning in Place (CIP) 484.9 kB EN / EU

    My Comparison List