Pneumatically operated 2/2 way angle seat valve ELEMENT for decentralized automation
Type 2100 / Article No. 188215
Product description
The angle seat valve Type 2100 is specially optimized for decentralized process automation and fulfils tough criteria for process environments. The design enables the easy integration of automation units whether they are electrical/ optical position feedback, pneumatic control units or an integrated fieldbus interface. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with V-seals. The fully integrated system has a compact and smooth design, integrated pneumatic lines, IP65/67, NEMA Type 4X protection class and superior chemical resistance.
- Commodity Codes
- 84818073
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 2100 | |
Product sub-group | On/off valves | |
Actuator version | ELEMENT | |
Main valve operating principle | Angle seat valve | |
Valve piloting type | Pneumatic | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 25 | bar |
Control pressure min | 2,5 | bar |
Control pressure max | 10 | bar |
Control pressure vacuum | No | |
Temperature environment min | -10 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 185 | °C |
Kv value (water) | 18 | m3/h |
Nominal pressure (DIN EN 1333) | PN 25 | |
Nominal Pressure (DIN EN 1759) | Class 150 | |
CIP capable | Yes | |
SIP capable | Yes | |
Control function | B - normally open (NO) | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Valve construction | Valve complete | |
Seat seal material category | Plastics | |
Seat seal material | PTFE (Polytetrafluorethylene) | |
Orifice | 25 | mm |
Body nominal size | 25 | mm |
Body nominal size (IN) | 1 inch | |
Valve body material category | Metals | |
Valve body material | Stainless steel | |
Valve raw body manufacture | cast | |
Valve body surface treatment internal | unmachined | |
Valve body surface treatment external | untreated | |
Port connection 1 type | Weld end | |
Port connection 1 pipe standards 1 | SMS 3008 | |
Port connection 1 size DN | DN 25 | |
Port connection 1 inner diameter (mm) | 22,6 | mm |
Port connection 1 wall thickness (mm) | 1,2 | mm |
Port connection 1 outer diameter (mm) | 25 | mm |
Flow | Below seat | |
Installation length | 152 | mm |
Pipe material | Stainless steel | |
Interface to actuator | metric | |
Actuator size | 70 | mm |
Actuator material | PPS (Polyphenylene sulphide) | |
Control air connection material | Plastic | |
Control air connection type | Interface ELEMENT | |
Control air connection diameter (mm) | 6 | mm |
Control air connection 1 pre-mounted | not equipped | |
Control air connection 2 pre-mounted | not equipped | |
Control air connection position | in line direction | |
Piston seal material | FKM (Fluor rubber) | |
Control cone | No | |
Swivel plate | yes | |
Swivel plate material | Stainless steel | |
Actuator increased chemical resistance | No | |
O-ring between cover and bush | No | |
Position monitoring via magnetic piston | No | |
Position indicator | without | |
Seal nipple body material | Graphite | |
Packed seal enclosed | Yes | |
Oxygen version | No | |
Vacuum version | No | |
Additional manual actuation included | No | |
Manufacturer´s test certificate 3.1 included | No | |
Weight | 1,98 | kg |
Approval type | Material-approval-foods | |
Certification type | Food-EGV1935/2004-compliant |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Interactive Animation
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
3D-Animation - Actuator ELEMENT | 4 MB | EN |
![]() |
3D-Animation - Angle Seat Body | 3 MB | EN |
![]() |
3D-Animation - Antrieb ELEMENT | 4 MB | DE |
![]() |
3D-Animation - Schrägsitz-Gehäuse | 3 MB | DE |