Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way angle seat valve, pneu. operated

Type 2000 / Article No. 286535

Technical attributes

On/off valves | Angle seat valve | 0,00 bar - 11,00 bar | -10,00 °C - 130,00 °C | 2/2 - A - normally closed (NC) | EPDM (Ethylene-propylene-diene rubber) | Stainless steel | Inner thread - NPT

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
No
SIP capable
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/4
Port connection 1 thread type
NPT
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List