Actuator for 2/2-way angle seat valve
Type 2000 / Article No. 2027

Technical attributes
On/off valves | Angle seat valve | 0,00 bar - 9,00 bar | -10,00 °C - 180,00 °C/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel
![]() |
|
---|---|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Valve function manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
![]() |
|
---|---|
Nominal pressure min
0 bar
|
|
Nominal pressure max
9 bar
|
|
Control pressure min
5 bar
|
|
Control pressure max
10 bar
|
|
Control pressure vacuum
No
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
180 °C
|
|
Temperature environment min
5 °C
|
|
Temperature environment max
140 °C
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: