Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way angle seat valve, pneu. operated

Type 2000 / Article No. 178663

Technical attributes

On/off valves | Angle seat valve | 0,00 bar - 20,00 bar | -10,00 °C - 185,00 °C | 2/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel | Inner thread - G

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
3/4
Port connection 1 thread type
G
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare part sets

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare part sets

Product specific information

Please enter the serial number stated on the type label:

My Comparison List