Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatically operated 2/2 way angle seat valve CLASSIC

    Type 2000 / Ident No. 135381

    Compare now Print
    Produkt-Foto Typ 2000

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 2000
    • Produkt-Foto Typ 2000
    • 9000220789.jpeg

    2/2-way-piston-operated angle-seat valve

    • Stainless steel or gunmetal housing with sleeve, clamped or welded connection
    • Long service life
    • High flow rate
    • Robust actuators with modular accessory program

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The externally piloted angle seat valve is operated with a single or double–acting piston actuator. The actuator is available in two different materials, depending on the ambient temperature. High flow rates are attained with the virtually straight flow path. The reliable self–adjusting packing gland provides high sealing integrity. These maintenance-free and robust valves can be retrofitted with a comprehensive range of accessories for position indication, stroke limitation or manual override.


    Commodity Codes
    84818071
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 2000
    Product sub-group On/off valves
    Actuator version Classic
    Main valve operating principle Angle seat valve
    Valve piloting type Pneumatic
    Nominal pressure min 0 bar
    Nominal pressure max 15 bar
    Control pressure min 2 bar
    Control pressure max 10 bar
    Control pressure vacuum No
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -10 °C
    Temperature medium max 180 °C
    Kv value (water) 77 m3/h
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    CIP capable Yes
    SIP capable Yes
    Control function I - double-acting
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Valve function manual actuation No
    Valve construction Valve complete
    Seat seal material category Plastics
    Seat seal material PTFE (Polytetrafluorethylene)
    Orifice 65 mm
    Body nominal size 65 mm
    Body nominal size (IN) 2 1/2 inch
    Valve body material category Metals
    Valve body material Gun metal
    Valve raw body manufacture cast
    Valve body surface treatment internal unmachined
    Valve body surface treatment external untreated
    Port connection 1 type Inner thread
    Port connection 1 thread type NPT
    Port connection 1 thread marking 2 1/2
    Flow Below seat
    Installation length 185 mm
    Interface to actuator metric
    Actuator size 80 mm
    Actuator material PA (Polyamide)
    Control air connection material Brass
    Control air connection type Internal thread
    Control air connection thread type G
    Control air connection diameter (inch) 1/4 inch
    Control air connection 1 pre-mounted Plug
    Control air connection 2 pre-mounted Plug
    Control air hole diameter 2 mm
    Control air connection position in line direction
    Control cone No
    Actuator increased chemical resistance No
    O-ring between cover and bush No
    Position monitoring via magnetic piston No
    Seal nipple body material Graphite
    Packed seal enclosed No
    Oxygen version No
    Vacuum version No
    Additional manual actuation included No
    Manufacturer´s test certificate 3.1 included No
    Weight 6,400000 kg
    Approval type ATEX, IECEx
    Certification type II 2 D Ex h IIIC T135°C Db, Ex h IIC T4 Gb, Ex h IIIC T135°C Db, II 2 G Ex h IIC T4 Gb
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2000 data sheet | angle seat valve O.D. tube and tri-clamp end [US units] 262 kB EN / US
    DTS Type 2000 data sheet | angle seat valve for cryogenic applications and steam [US units] 871 kB EN / US
    DTS Type 2000 data sheet | angle seat valve with NPT ends [US units] 2 MB EN / US
    DTS Type 2000 data sheet | manually-operated angle seat valve 781 kB EN / EU
    DTS Type 2000 data sheet | pneumatically operated angle seat valve [stainless steel actuator] 562 kB EN / EU
    DTS Type 2000 data sheet | pneumatically operated angle seat valve with clamp connection 2 MB EN / EU
    DTS Type 2000 data sheet | pneumatically operated angle seat valve with threaded connection 2 MB EN / EU
    DTS Type 2000 data sheet | pneumatically operated angle seat valve with welded connection 2 MB EN / EU
    DTS Type 2000 data sheet | ultra–compact angle seat valve [US units] 266 kB EN / US
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 797 kB EN / EU
    DTS Tipo 2000 folha de dados | válvula de castelo de acionamento pneumático [versão em linha] 788 kB PT / BR
    DTS Tipo 2000 folha de dados | válvula de castelo de acionamento pneumático [versão soldada] 676 kB PT / BR
    DTS Tipo 2000 hoja de datos | accesorios para válvula de asiento inclinado 1 MB ES / ES
    DTS Tipo 2000 hoja de datos | válvula de asiento inclinado [conexión roscada] 2 MB ES / ES
    DTS Tipo 2000 hoja de datos | válvula de asiento inclinado de 2/2 vías con actuador de 32 mm 402 kB ES / ES
    DTS Typ 2000 Datenblatt | handbetätigtes Schrägsitzventil 783 kB DE / DE
    DTS Typ 2000 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Clamp-Anschluss 2 MB DE / DE
    DTS Typ 2000 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Edelstahlantrieb 558 kB DE / DE
    DTS Typ 2000 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Muffenanschluss 2 MB DE / DE
    DTS Typ 2000 Datenblatt | pneumatisch betätigtes Schrägsitzventil mit Schweißanschluss 2 MB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 805 kB DE / DE
    DTS Type 2000 corps taraudé | Vanne à siège incliné 2/2 voies 1 MB FR / FR
    DTS Type 2000 fiche technique | Vanne manuelle à siège incliné 358 kB FR / FR
    DTS Type 2000 fiche technique | Vanne pneumatique à siège incliné avec corps en inox 1 MB FR / FR
    DTS 型号 2000 参数表 | 兩位兩通角座閥,焊接接口,DN15…65 4 MB ZH / CN
    DTS 型号 2000 参数表 | 兩位兩通角座閥,適用於最高 180 °C 的介質,螺紋接口,DN15…65 6 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2000 2002 2012 2702 2703 2712 | Use in the explosion-hazard area 613 kB EN,FR,DE / EU
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 273 kB EN,FR,DE / EU
    MAN OnOff position feedback 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2000 2002 | 2/2-way angle seat valve, 3/2-way globe valve 1 MB EN / EU
    MAN Operating Instructions Type 2000 2012 2702 2712 | 2/2-way valve, manually actuated 2 MB EN,FR,DE,ML / EU
    MAN Operating Instructions Type 2000 | INOX 2/2-way angle seat valve 831 kB EN / EU
    MAN Quickstart Type 2000 | 2/2-way angle seat valve 1 MB EN,FR,DE / EU
    MAN Quickstart Type 2000 | INOX 2/2-way angle seat valve 577 kB EN / EU
    MAN Service Manual Type 2000 2002 2012 | Replacement valve/seal conversion control function 2 MB EN / EU
    MAN Service manual Type 2000 2002 2012 203X | Stroke limitation 2 MB EN,FR,DE / EU
    MAN Service manual Type 2000 | INOX 2/2-way angle seat valve 324 kB EN,FR,DE,ML / EU
    MAN Bedienungsanleitung Typ 2000 2002 | 2/2-Wege-Schrägsitzventil, 3/2-Wege-Geradsitzventil 1 MB DE / DE
    MAN Bedienungsanleitung Typ 2000 |INOX 2/2-Wege Schrägsitzventil 834 kB DE / DE
    MAN Manual de operação Tipo 2000,2002 Válvula de castelo de 2/2 vias, válvula de assento reto 2 MB PT / BR
    MAN Manual de serviço Tipo 2000, 2002, 2012 | Troca dos kits daválvula e vedação Conversão 3 MB PT / BR
    MAN Manual de serviço Tipo 2000, 2002, 2012 | Troca dos kits daválvula e vedação Conversão da 3 MB PT / BR
    MAN Manual de usuario Tipo 2000 | Válvula de asiento inclinado 353 kB ES / ES
    MAN Manuel d'utilisation Type 2000 2002 | Vanne à siège incliné, vanne à siège droit 1 MB FR / FR
    MAN Manuel d‘utilisation Type 2000| INOX Vanne à siège incliné 2/2 voies 854 kB FR / FR
    MAN Quickstart Typ 2000 | INOX 2/2-Wege-Schrägsitzventil 602 kB DE / DE
    MAN Quickstart Type 2000 | INOX Vanne à siège incliné 2/2 voies 620 kB FR / FR
    MAN Rychlý start Typ 2000 | 2/2-cestný ventil se šikmým sedlem 283 kB CS / CZ
    MAN Service Manuel Type 2000 2002 2012 | Remplacement du jeu de joints et jeu de vannes 2 MB FR / FR
    MAN Serviceanleitung Typ 2000 2002 2012 | Wechsel von Ventil- und Dichtungssätzen 2 MB DE / DE

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 3 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - Actuator CLASSIC 2 MB EN
    3D_ANIMATION 3D-Animation - Angle Seat Body 3 MB EN
    3D_ANIMATION 3D-Animation - Antrieb CLASSIC 2 MB DE
    3D_ANIMATION 3D-Animation - Schrägsitz-Gehäuse 3 MB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves 3 MB EN / EU
    MISC Flyer Best Practice - Reliable process technology for intelligent evaporators 1 MB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU

    My Comparison List