2/2-way angle seat valve el.mot.
Type 3320 / Article No. 350808

Technical attributes
Angle seat valve | 2/2 | PEEK (Polyetheretherketone) | G | 1/2" | 24 V DC | -0,90 bar - 18,00 bar
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
Normally closed (delivery status), with electrical energy storage
|
|
Valve function manual actuation
Yes
|
![]() |
|
---|---|
Port connection 1 DN
1/2"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
G
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
![]() |
|
---|---|
Valve body material
Stainless steel
|
|
Valve body internal surface
Without processing
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: