Electromotive process valve - 2 way angle-seat shut-off valve
Type 3320 / Ident No. 300787
Product description
The innovative Bürkert On/Off process valve Type 3320 is the solution when it comes to shut-off tasks under demanding operating conditions. The electromotive actuator with ball screw moves the swivel plate at a particulary high rate of 6 mm/s to its end position. Thereby it reacts almost instantaneously to process signals. If necessary, the safety position can be approached by an optional energy storage in case of power failure. The actuator and shut-off valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of a fast and residue-free cleaning. Harsh environments are no problem for the Type 3320 because of the protection class IP65 / IP67 and its high impact and vibration resistance. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. The fieldbus suitable for Type 3320 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and thus offers the decisive advantage of a modern process automation.
- Commodity Codes
- 84818059
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 3320 | |
Product sub-group | Process On/Off valve | |
Function | On-/Off-control | |
Main valve operating principle | Angle seat valve | |
Control function | Normally closed (delivery status), with electrical energy storage | |
Fluidic port connection number | 2 | |
Valve function number of switching positions | 2 | |
Orifice | 20 mm (3/4") | |
Seat seal material | PEEK / Steel | |
Valve body material | Stainless steel | |
Port connection 1 type | Thread | |
Port connection 1 standard | NPT | |
Port connection 1 diameter | 3/4" | |
drive force electromotive | AG2 (1300 N) | |
Interface to actuator | Nipple thread M34 x 1,5 (standard DN 20) | |
Return type | Electrical, energy storage | |
Supply voltage | 24 V DC | |
Piloting | Binary | |
Electrical connection 1 type | MP multipol | |
Control interface | No Display - internal buttons | |
Input / Outputs | 1 binary input + 2 binary outputs | |
Additional function | None | |
Communication protocol | büS | |
Protection type (IP max. with suitable connector) | 65/67 | |
Valve function manual actuation | Yes | |
Actuator material | Aluminium powder-coated | |
Actuator material 2 | PPS (Polyphenylene sulphide) | |
Kv value (water) | 11 | m3/h |
Cv value | 12.7 | gal/min |
Temperature environment min | -25 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 185 | °C |
Nominal pressure min | 0 | bar |
Nominal pressure max | 16 | bar |
Pressure Class (PN) | PN 25 | |
Flow | Below seat | |
Vacuum version | No | |
Oxygen version | No | |
Type label customer data | None | |
Packed seal enclosed | No | |
Weight | 4,700000 | kg |
Approval type | Material-approval-foods | |
Certification type | Food-EGV1935/2004-compliant |
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 3.3.1 | 242.9 MB | ML |
![]() |
Initiation Files EDS GSDML A.01 | 998.9 kB | ML |