Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Electromotive 2/2 way angle seat valve

    Type 3320 / Article No. 20000627

    Compare now Print
    Produkt-Foto Typ 3320

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    2/2-way angle seat valve el.mot.

    • Fail-safe position by energy storage
    • Rapid flow shut off
    • Weather and impact resistant design
    • Designed according to hygienic demands
    • Many diagnostic functions

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The innovative Bürkert On/Off process valve Type 3320 is the solution when it comes to shut-off tasks under demanding operating conditions. The electromotive actuator with ball screw moves the swivel plate at a particularly high rate of 6 mm/s to its end position. Thereby it reacts almost instantaneously to process signals. If necessary, the safety position can be approached by an optional energy storage in case of power failure. The actuator and shut-off valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of a fast and residue-free cleaning. Harsh environments are no problem for the Type 3320 because of the protection class IP65 / IP67 and its high impact and vibration resistance. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. The fieldbus suitable for Type 3320 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and thus offers the decisive advantage of a modern process automation.


    Commodity Codes
    84818059
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 3320
    Product sub-group Process On/Off valve
    Function Open/close control
    Main valve operating principle Angle seat valve
    Control function Normally closed (delivery status), with electrical energy storage
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Seat size 50 mm (2")
    Seat seal material PTFE (Polytetrafluorethylene)
    Valve body material Stainless steel
    Valve body internal surface Without processing
    Port connection 1 type Internal thread
    Port connection 1 standard G
    Port connection 1 DN 2"
    Driving force electromotor AG2 (2500 N)
    Interface to actuator Nipple thread M70 x 2 (standard DN 50)
    Return type Electrical, energy storage
    Supply voltage 24 V DC
    Control unit Binaer
    Electrical connection 1 type MP multipol
    Control interface No Display - internal buttons
    Inputs / outputs 1 binary input + 2 binary outputs
    Auxiliary function SIM card
    Protocol büS
    Protection type (IP max. with suitable connector) IP65/67
    Protection type NEMA (max. with suitable connector) NEMA 4X
    Valve function manual actuation Yes
    Actuator material Aluminium powder-coated
    Actuator material 2 PPS (Polyphenylene sulphide)
    Kv value (water) 62 m3/h
    Cv value 71,7 gal/min
    Temperature environment min -25 °C
    Temperature medium min -10 °C
    Temperature medium max 130 °C
    Nominal pressure min 0 bar
    Nominal pressure max 10 bar
    Nominal pressure (DIN EN 1333) PN 25
    Nominal Pressure (DIN EN 1759) Class 150
    Flow Below seat
    Opening time typical 6.400 ms
    Closing time typical 6.400 ms
    Vacuum version No
    Oxygen version No
    Type label customer data None
    Packed seal enclosed No
    Weight 6,695 kg
    Approval type Material-approval-foods
    Certification type Food-EGV1935/2004-compliant
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3320 data sheet | Electromotive 2/2 way angle seat valve 2 MB EN / EU
    DTS Typ 3320 Datenblatt | Elektromotorisches 2/2-Wege-Schrägsitzventil 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 332x 336x | Electromotive valve withATEX and IECEx approval 594 kB EN / EU
    MAN Cabling Guide for büS/EDIP 544 kB EN / EU
    MAN Operating Instructions Typ 3320 3321 | Electromotive 2/2-wayvalve 7 MB EN / EU
    MAN Quickstart Type 3320 3321 | Electromotive 2/2-way valve 8 MB EN,FR,DE / EU
    MAN Service Manual Type 3320 3321 | Electromotive 2/2-way valve 3 MB EN / EU
    MAN Software manual | CANopen Network configuration 941 kB EN / EU
    MAN Bedienungsanleitung Typ 3320 3321 | Elektromotorisches 2/2-Wege-Ventil 7 MB DE / DE
    MAN Manuel de service Type 3320 3321 | Vanne électromotorisée à2/2 voies 3 MB FR / FR
    MAN Manuel d´utilisation Type 33203321 | Vanne électromotoriséeà 2/2 voies 7 MB FR / FR
    MAN Manuel supplémentaire Type 332x 336x | Vanne avec mode de protection ATEX et IECEx 617 kB FR / FR
    MAN Serviceanleitung Typ 3320 3321 | Elektromotorisches 2/2-Wege-Ventil 3 MB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 1 MB DE / DE
    MAN Zusatzanleitung Typ 332x 336x| Elektromotorisches Regelventil mit ATEX-, IECEx-Zulassung 594 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.3 536 MB ML
    SOW Device Description Files A.03 2 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 3 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11650 | 3320 171 kB EN
    ABD PROFINET | Z12309 | 3320 96 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    31 MB EN / EU

    My Comparison List