Cookies must be enabled to use this function. Please accept cookie privacy policy first.

2295 Hits

Pneumatic

Type 2000
  • Stainless steel or gunmetal housing with sleeve, clamped or welded connection
  • Long service life
  • High flow rate
  • Robust actuators with modular accessory program

Type 2060
  • Flow optimised stainless steel body with various line connections
  • Trusted components for the longest life time
  • Stainless steel actuator suitable for demanding environments
  • Modular accessory program with stroke limitation and position feedback available

Type 2100
  • High flow rate
  • Long service life
  • Easy integration of automation units with ELEMENT
  • Flow-optimized stainless steel housing with threaded, clamp or weld connection
  • Suitable for 10 bar(g) steam

Type 8801

Type 8840
  • Valve cluster ready for installation
  • Compact design without any potential leakage
  • No assembly effort
  • No piping between the valves needed
  • Trusted actuators for simple automation

My Comparison List