valve block 8650 EX 11mm 20-bank Rev2
Type 8650 / Article No. 385863

Technical attributes
11,00 mm | 20x 5/2 valve function H | G 3/8 | 2,50 bar - 7,00 bar | 0,00 °C - 50,00 °C | without (due to block design) | IP30
![]() |
|
---|---|
Valve function
20x 5/2 valve function H
|
![]() |
|
---|---|
Add-on dimension 1
11 mm
|
![]() |
|
---|---|
Pressure port
G 3/8
|
|
Working port
D6
|
|
Working connection position
Bottom (pneumatic module)
|
![]() |
|
---|---|
Nominal pressure min
2,5 bar
|
|
Nominal pressure max
7 bar
|
|
Temperature medium min
0 °C
|
|
Temperature medium max
50 °C
|
|
Temperature environment min
0 °C
|
|
Temperature environment max
55 °C
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: