Share via email
Some fields are missing
send eMail
bürkert
 

valve block 8650 EX 11mm 12-bank Rev2

Type 8650 / Article No. 385844

Technical attributes

11,00 mm | 12x (2x 3/2) valve function C C | G 3/8 | 2,50 bar - 7,00 bar | 0,00 °C - 50,00 °C | without (due to block design) | IP30

Function
Valve function
12x (2x 3/2) valve function C C
Valve island setup
Add-on dimension 1
11 mm
Process Connection Type/Size
Pressure port
G 3/8
Working port
D6
Working connection position
Bottom (pneumatic module)
Process Pressure / Temperature
Nominal pressure min
2,5 bar
Nominal pressure max
7 bar
Temperature medium min
0 °C
Temperature medium max
50 °C
Temperature environment min
0 °C
Temperature environment max
55 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List