Field module IP65/67 AirLINE 3G
Type 8653 / Article No. 385555

Technical attributes
4 PCE | büS | D8 - Brass | D6 - Brass | -1,00 bar - 8,00 bar | -10,00 °C - 55,00 °C | IP65/67
![]() |
|
---|---|
Manual override lockable
No
|
![]() |
|
---|---|
Number of valve ports
4 PCE
|
|
Valve position 1
2x 3/2-way WWC
|
|
Valve position 2
2x 3/2-way WWC
|
|
Valve position 3
5/2-way monostable WWH
|
|
Valve position 4
5/2-way monostable WWH
|
![]() |
|
---|---|
Pressure port
D8
|
|
Working port
D6
|
|
Supply connection material
Brass
|
|
Working connection material
Brass
|
|
Auxiliary pilot air
External
|
![]() |
|
---|---|
Nominal pressure min
-1 bar
|
|
Nominal pressure max
8 bar
|
|
Control pressure min
3 bar
|
|
Control pressure max
8 bar
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
55 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
55 °C
|
|
Pressure indicator right
None
|
|
Pressure indicator middle
None
|
|
Pressure indicator left
None
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: